您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0160 - Ball-end thrust screws without head stainless steel with flattened ball and rotation lock
Blohm
Support elements, locating elements, stop elements
Thrust screws
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/druckschrauben/07111_2.prj},{NB=B0160.51020},{D1=5.6},{L=20.3},{KUGEL=7.0},{SW=5.0},{GEW=0.0077},{EAN=MIN},{NDM=10},{DW0=-9},{DW1=9},{TYP=MIN},{XA=8.10},{XB=19.40},{XC=6.00},{XD=1.00},{XE=3.200},{XF=1.200},{XG=7.500},{XH=0.000},{XI=0.000},{XJ=5.600},{XK=5.000},{L1=0.000},{BESTBLOHM=B0160.51020},{FORM=BV},{AUSF=mit abgeflachter Kugel und Verdrehsicherung},{MATERIAL=Edelstahl},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
Length
[mm]
KUGEL
Ball-Ø
[mm]
SW
Width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0160.50612
B0160.50612
BV
with flattened ball and r...
M 6
3.0
12.1
4.0
3.0
0.0016
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.50616
B0160.50616
BV
with flattened ball and r...
M 6
3.0
16.1
4.0
3.0
0.0023
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.50620
B0160.50620
BV
with flattened ball and r...
M 6
3.0
20.1
4.0
3.0
0.0029
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.50625
B0160.50625
BV
with flattened ball and r...
M 6
3.0
25.1
4.0
3.0
0.0037
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.50816
B0160.50816
BV
with flattened ball and r...
M 8
4.1
16.3
5.5
4.0
0.0038
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.50820
B0160.50820
BV
with flattened ball and r...
M 8
4.1
20.3
5.5
4.0
0.0052
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.50825
B0160.50825
BV
with flattened ball and r...
M 8
4.1
25.3
5.5
4.0
0.0066
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.50830
B0160.50830
BV
with flattened ball and r...
M 8
4.1
30.3
5.5
4.0
0.0082
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.51020
B0160.51020
BV
with flattened ball and r...
M 10
5.6
20.3
7.0
5.0
0.0077
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.51025
B0160.51025
BV
with flattened ball and r...
M 10
5.6
25.3
7.0
5.0
0.0101
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.51035
B0160.51035
BV
with flattened ball and r...
M 10
5.6
35.3
7.0
5.0
0.0150
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.51040
B0160.51040
BV
with flattened ball and r...
M 10
5.6
40.2
7.0
5.0
0.0174
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.51220
B0160.51220
BV
with flattened ball and r...
M 12
7.0
20.2
8.5
6.0
0.0110
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.51230
B0160.51230
BV
with flattened ball and r...
M 12
7.0
30.2
8.5
6.0
0.0176
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.51240
B0160.51240
BV
with flattened ball and r...
M 12
7.0
40.2
8.5
6.0
0.0246
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.51250
B0160.51250
BV
with flattened ball and r...
M 12
7.0
50.0
8.5
6.0
0.0316
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.51635
B0160.51635
BV
with flattened ball and r...
M 16
10.7
35.0
12.0
8.0
0.0379
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0160.51650
B0160.51650
BV
with flattened ball and r...
M 16
10.7
50.0
12.0
8.0
0.0593
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表