您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0068 - Ball lock pins stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelsperrbolzen/03415.prj},{NB=B0068.0021160800},{D=22.0},{D1=16},{D2=19.00},{D3=20.0},{L=80},{L1=13.1},{L2=39.5},{SW=21},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2221},{EAN=MIN},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=0.8},{XL=10.2},{XM=8.0},{XN=0.5},{XO=3.0},{XP=2.5},{XQ=16.0},{XR=14.1},{XS=32.2},{XT=23.0},{XU=4.0},{XV=2.0},{XW=4.5},{XX=2.0},{XY=11.5},{XZ=4.0},{XA1=33.5},{XB1=6.0},{XC1=0.0},{XD1=0.0},{XE1=0.0},{XF1=0.00000},{XG1=0.00000},{XH1=0.00000},{BESTBLOHM=B0068.002116080},{MATERIAL=Edelstahl},{FORM=A},{D4=-},{L3=-},{L4=-},{L5=93.1},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
ⁿ/ₐ
SW
width across flats
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0068.001205010
B0068.001205010
Stainless steel
A
11.5
5
5.50
10.0
-
10
5.9
25.0
-
-
15.9
11
5
15
0.0163
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001205015
B0068.001205015
Stainless steel
A
11.5
5
5.50
10.0
-
15
5.9
25.0
-
-
20.9
11
5
15
0.0160
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001205020
B0068.001205020
Stainless steel
A
11.5
5
5.50
10.0
-
20
5.9
25.0
-
-
25.9
11
5
15
0.0178
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001205025
B0068.001205025
Stainless steel
A
11.5
5
5.50
10.0
-
25
5.9
25.0
-
-
30.9
11
5
15
0.0187
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001205030
B0068.001205030
Stainless steel
A
11.5
5
5.50
10.0
-
30
5.9
25.0
-
-
35.9
11
5
15
0.0193
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001206010
B0068.001206010
Stainless steel
A
11.5
6
6.85
10.0
-
10
6.8
25.0
-
-
16.8
11
6
22
0.0175
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001206015
B0068.001206015
Stainless steel
A
11.5
6
6.85
10.0
-
15
6.8
25.0
-
-
21.8
11
6
22
0.0185
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001206020
B0068.001206020
Stainless steel
A
11.5
6
6.85
10.0
-
20
6.8
25.0
-
-
26.8
11
6
22
0.0196
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001206025
B0068.001206025
Stainless steel
A
11.5
6
6.85
10.0
-
25
6.8
25.0
-
-
31.8
11
6
22
0.0207
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001206030
B0068.001206030
Stainless steel
A
11.5
6
6.85
10.0
-
30
6.8
25.0
-
-
38.1
11
6
22
0.0211
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001206035
B0068.001206035
Stainless steel
A
11.5
6
6.85
10.0
-
35
6.8
25.0
-
-
41.8
11
6
22
0.0229
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001206040
B0068.001206040
Stainless steel
A
11.5
6
6.85
10.0
-
40
6.8
25.0
-
-
46.8
11
6
22
0.0238
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001206045
B0068.001206045
Stainless steel
A
11.5
6
6.85
10.0
-
45
6.8
25.0
-
-
51.8
11
6
22
0.0248
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001206050
B0068.001206050
Stainless steel
A
11.5
6
6.85
10.0
-
50
6.8
25.0
-
-
56.8
11
6
22
0.0264
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001508020
B0068.001508020
Stainless steel
A
15.5
8
9.50
13.5
-
20
7.8
33.0
-
-
27.8
15
8
38
0.0427
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001508025
B0068.001508025
Stainless steel
A
15.5
8
9.50
13.5
-
25
7.8
33.0
-
-
32.8
15
8
38
0.0448
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001508030
B0068.001508030
Stainless steel
A
15.5
8
9.50
13.5
-
30
7.8
33.0
-
-
37.8
15
8
38
0.0466
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001508035
B0068.001508035
Stainless steel
A
15.5
8
9.50
13.5
-
35
7.8
33.0
-
-
42.8
15
8
38
0.0494
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001508040
B0068.001508040
Stainless steel
A
15.5
8
9.50
13.5
-
40
7.8
33.0
-
-
47.8
15
8
38
0.0505
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001508045
B0068.001508045
Stainless steel
A
15.5
8
9.50
13.5
-
45
7.8
33.0
-
-
52.8
15
8
38
0.0524
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001508050
B0068.001508050
Stainless steel
A
15.5
8
9.50
13.5
-
50
7.8
33.0
-
-
57.8
15
8
38
0.0543
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001510020
B0068.001510020
Stainless steel
A
15.5
10
12.00
13.5
-
20
8.9
33.0
-
-
28.9
15
10
60
0.0493
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001510025
B0068.001510025
Stainless steel
A
15.5
10
12.00
13.5
-
25
8.9
33.0
-
-
33.9
15
10
60
0.0522
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001510030
B0068.001510030
Stainless steel
A
15.5
10
12.00
13.5
-
30
8.9
33.0
-
-
38.9
15
10
60
0.0554
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0068.001510035
B0068.001510035
Stainless steel
A
15.5
10
12.00
13.5
-
35
8.9
33.0
-
-
43.9
15
10
60
0.0582
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성