您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0551 - Rod ends with plain bearing, external thread, stainless steel, DIN ISO 12240-1 maintenance-free
Blohm
Joints
Powered by
CAD模型選擇
{blohm/gelenke/27629-01.prj},{NB=B0551.300},{BESTBLOHM=B0551.30},{ROT=0.000},{MATERIAL=Edelstahl},{AUSF=Rechtsgewinde},{D=30},{D1=M30x2,0},{A=110},{B=70},{H=37},{H1=25.00},{K=50.800},{L=66},{L1=35},{L2=145},{W=17},{TZD=88.0},{TZS=114.00},{GEW=1.0300},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=MIN},{ST=2.000},{XROT=0,[-$W.:$W.]},{NDM=30.0},{XA=28.4},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0551.05
B0551.05
stainless steel
right-hand thread
5
M5x0,8
33
18
8
6.00
11.110
19
9
42
13
5.7
6.00
0.0140
Yes
84833080
B0551.06
B0551.06
stainless steel
right-hand thread
6
M6x1,0
36
20
9
6.75
12.700
21
10
46
13
7.2
7.65
0.0200
Yes
84833080
B0551.08
B0551.08
stainless steel
right-hand thread
8
M8x1,25
42
24
12
9.00
15.875
25
12
54
14
11.6
12.90
0.0380
Yes
84833080
B0551.10
B0551.10
stainless steel
right-hand thread
10
M10x1,5
48
28
14
10.50
19.050
28
14
62
13
14.5
18.00
0.0615
Yes
84833080
B0551.12
B0551.12
stainless steel
right-hand thread
12
M12x1,75
54
32
16
12.00
22.225
32
16
70
13
17.0
24.00
0.0870
Yes
84833080
B0551.16
B0551.16
stainless steel
right-hand thread
16
M16x2,0
66
42
21
15.00
28.575
37
21
87
15
28.5
39.00
0.1290
Yes
84833080
B0551.20
B0551.20
stainless steel
right-hand thread
20
M20x1,5
78
50
25
18.00
34.925
45
25
103
14
42.5
57.00
0.3480
Yes
84833080
B0551.22
B0551.22
stainless steel
right-hand thread
22
M22x1,5
84
54
28
20.00
38.100
48
27
111
15
57.0
68.00
0.4430
Yes
84833080
B0551.25
B0551.25
stainless steel
right-hand thread
25
M24x2,0
94
60
31
22.00
42.860
55
30
124
15
68.0
85.00
0.6000
Yes
84833080
B0551.30
B0551.30
stainless steel
right-hand thread
30
M30x2,0
110
70
37
25.00
50.800
66
35
145
17
88.0
114.00
1.0300
Yes
84833080
B0551.051
B0551.051
stainless steel
left-hand thread
5
M5x0,8
33
18
8
6.00
11.110
19
9
42
13
5.7
6.00
0.0140
Yes
84833080
B0551.061
B0551.061
stainless steel
left-hand thread
6
M6x1,0
36
20
9
6.75
12.700
21
10
46
13
7.2
7.65
0.0200
Yes
84833080
B0551.081
B0551.081
stainless steel
left-hand thread
8
M8x1,25
42
24
12
9.00
15.875
25
12
54
14
11.6
12.90
0.0380
Yes
84833080
B0551.101
B0551.101
stainless steel
left-hand thread
10
M10x1,5
48
28
14
10.50
19.050
28
14
62
13
14.5
18.00
0.0615
Yes
84833080
B0551.121
B0551.121
stainless steel
left-hand thread
12
M12x1,75
54
32
16
12.00
22.225
32
16
70
13
17.0
24.00
0.0870
Yes
84833080
B0551.161
B0551.161
stainless steel
left-hand thread
16
M16x2,0
66
42
21
15.00
28.575
37
21
87
15
28.5
39.00
0.1290
Yes
84833080
B0551.201
B0551.201
stainless steel
left-hand thread
20
M20x1,5
78
50
25
18.00
34.925
45
25
103
14
42.5
57.00
0.3480
Yes
84833080
B0551.221
B0551.221
stainless steel
left-hand thread
22
M22x1,5
84
54
28
20.00
38.100
48
27
111
15
57.0
68.00
0.4430
Yes
84833080
B0551.251
B0551.251
stainless steel
left-hand thread
25
M24x2,0
94
60
31
22.00
42.860
55
30
124
15
68.0
85.00
0.6000
Yes
84833080
B0551.301
B0551.301
stainless steel
left-hand thread
30
M30x2,0
110
70
37
25.00
50.800
66
35
145
17
88.0
114.00
1.0300
Yes
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表