您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10529 - Hex nuts type 1 (ISO 4032; ~DIN 934), cl. 5-2, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 10529 Hex nuts type 1
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_10529/bn_10529.prj},{NB=BN 10529 1422189 hex nut M20},{CNSORDERNO=1422189},{BNARTNR=1422189},{BNNORM1=ISO 4032},{BNNORM2=~DIN 934},{BNMAT=Stahl 5-2},{CNSMAT=Stahl 5-2},{BNSURFACE=verzinkt-gelb},{D=20.000},{P=2.500},{D2=27.700},{E=32.950},{M=18.000},{S=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
BN 10529 1398180 hex nut ...
1398180
ISO 4032
~DIN 934
Steel 5-2
zinc plated yellow
10.000
8.376
1.500
14.600
17.770
8.400
16.000
BN 10529 1398199 hex nut ...
1398199
ISO 4032
~DIN 934
Steel 5-2
zinc plated yellow
12.000
10.106
1.750
16.600
20.030
10.800
18.000
BN 10529 1422154 hex nut ...
1422154
ISO 4032
~DIN 934
Steel 5-2
zinc plated yellow
16.000
13.835
2.000
22.500
26.750
14.800
24.000
BN 10529 1422189 hex nut ...
1422189
ISO 4032
~DIN 934
Steel 5-2
zinc plated yellow
20.000
17.294
2.500
27.700
32.950
18.000
30.000
BN 10529 1082884 hex nut ...
1082884
ISO 4032
~DIN 934
Steel 5-2
zinc plated yellow
24.000
20.752
3.000
33.300
39.550
21.500
36.000
BN 10529 1422235 hex nut ...
1422235
ISO 4032
~DIN 934
Steel 5-2
zinc plated yellow
27.000
23.752
3.000
38.000
45.200
23.800
41.000
BN 10529 1082906 hex nut ...
1082906
ISO 4032
~DIN 934
Steel 5-2
zinc plated yellow
30.000
26.211
3.500
42.800
50.850
25.600
46.000
BN 10529 1082914 hex nut ...
1082914
ISO 4032
~DIN 934
Steel 5-2
zinc plated yellow
33.000
29.211
3.500
46.600
55.370
28.700
50.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表