您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 115, BN 116, BN 117, BN 20237, BN 20539, BN 20540, BN 118, BN 82415, BN 119 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_115_116_117_20237_20539_20540_118_82415_119/bn_117.prj},{NB=BN 117 1089609 hex nut M10},{CNSORDERNO=1089609},{BNARTNR=1089609},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=10.000},{P=1.500},{D2=15.300},{E=18.900},{M=8.000},{S=17.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 117 1874667 hex nut M3
1874667
DIN 934
~ISO 4032
Steel 8
zinc plated blue
3.000
2.459
0.500
4.500
6.010
2.400
5.500
BN 117 1089536 hex nut M3
1089536
DIN 934
~ISO 4032
Steel 8
zinc plated blue
3.000
2.459
0.500
4.500
6.010
2.400
5.500
BN 117 1874659 hex nut M3
1874659
DIN 934
~ISO 4032
Steel 8
zinc plated blue
3.000
2.459
0.500
4.500
6.010
2.400
5.500
BN 117 1874683 hex nut M3...
1874683
DIN 934
~ISO 4032
Steel 8
zinc plated blue
3.500
2.850
0.600
5.000
6.580
2.800
6.000
BN 117 1874675 hex nut M3...
1874675
DIN 934
~ISO 4032
Steel 8
zinc plated blue
3.500
2.850
0.600
5.000
6.580
2.800
6.000
BN 117 1089552 hex nut M4
1089552
DIN 934
~ISO 4032
Steel 8
zinc plated blue
4.000
3.242
0.700
5.800
7.660
3.200
7.000
BN 117 1874691 hex nut M4
1874691
DIN 934
~ISO 4032
Steel 8
zinc plated blue
4.000
3.242
0.700
5.800
7.660
3.200
7.000
BN 117 1874705 hex nut M4
1874705
DIN 934
~ISO 4032
Steel 8
zinc plated blue
4.000
3.242
0.700
5.800
7.660
3.200
7.000
BN 117 1089560 hex nut M5
1089560
DIN 934
~ISO 4032
Steel 8
zinc plated blue
5.000
4.134
0.800
6.800
8.790
4.000
8.000
BN 117 1874713 hex nut M5
1874713
DIN 934
~ISO 4032
Steel 8
zinc plated blue
5.000
4.134
0.800
6.800
8.790
4.000
8.000
BN 117 1874721 hex nut M5
1874721
DIN 934
~ISO 4032
Steel 8
zinc plated blue
5.000
4.134
0.800
6.800
8.790
4.000
8.000
BN 117 1874748 hex nut M6
1874748
DIN 934
~ISO 4032
Steel 8
zinc plated blue
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 117 1874756 hex nut M6
1874756
DIN 934
~ISO 4032
Steel 8
zinc plated blue
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 117 1089579 hex nut M6
1089579
DIN 934
~ISO 4032
Steel 8
zinc plated blue
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 117 1874764 hex nut M7
1874764
DIN 934
~ISO 4032
Steel 8
zinc plated blue
7.000
5.917
1.000
9.500
12.120
5.500
11.000
BN 117 1089587 hex nut M7
1089587
DIN 934
~ISO 4032
Steel 8
zinc plated blue
7.000
5.917
1.000
9.500
12.120
5.500
11.000
BN 117 1874772 hex nut M8
1874772
DIN 934
~ISO 4032
Steel 8
zinc plated blue
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 117 1089595 hex nut M8
1089595
DIN 934
~ISO 4032
Steel 8
zinc plated blue
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 117 1089609 hex nut M1...
1089609
DIN 934
~ISO 4032
Steel 8
zinc plated blue
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 117 1874780 hex nut M1...
1874780
DIN 934
~ISO 4032
Steel 8
zinc plated blue
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 117 1874799 hex nut M1...
1874799
DIN 934
~ISO 4032
Steel 8
zinc plated blue
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 117 1089617 hex nut M1...
1089617
DIN 934
~ISO 4032
Steel 8
zinc plated blue
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 117 1089625 hex nut M1...
1089625
DIN 934
~ISO 4032
Steel 8
zinc plated blue
14.000
11.835
2.000
20.200
24.490
11.000
22.000
BN 117 1874802 hex nut M1...
1874802
DIN 934
~ISO 4032
Steel 8
zinc plated blue
14.000
11.835
2.000
20.200
24.490
11.000
22.000
BN 117 1874810 hex nut M1...
1874810
DIN 934
~ISO 4032
Steel 8
zinc plated blue
16.000
13.835
2.000
22.200
26.750
13.000
24.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表