您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 41187 - Hex flange nuts (DIN 6923; EN 1661), steel 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 41187, BN 20241, BN 1973 Hex flange nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_41187_20241_1973/bn_41187.prj},{NB=BN 41187 3092377 hex flange nut M8},{CNSORDERNO=3092377},{BNARTNR=3092377},{BNNORM1=DIN 6923},{BNNORM2=EN 1661},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=8.000},{P=1.250},{C=1.200},{DA=8.000},{DC=17.900},{DW=15.800},{M=8.000},{S=13.000},{R=0.480},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
C
Flange thickness min.
[mm]
DA
Outer diameter thread chamfer min.
[mm]
DC
Flange diameter max.
[mm]
DW
Diameter of the bearing face min.
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
R
Radius max.
[mm]
BN 41187 3659570 hex flan...
3659570
DIN 6923
EN 1661
Steel 8
zinc plated blue
3.000
2.459
0.500
0.800
3.000
8.000
7.500
4.000
5.500
0.220
BN 41187 3659572 hex flan...
3659572
DIN 6923
EN 1661
Steel 8
zinc plated blue
4.000
3.242
0.700
0.800
4.000
10.000
8.000
4.650
7.000
0.260
BN 41187 3340512 hex flan...
3340512
DIN 6923
EN 1661
Steel 8
zinc plated blue
5.000
4.134
0.800
1.000
5.000
11.800
9.800
5.000
8.000
0.300
BN 41187 3092376 hex flan...
3092376
DIN 6923
EN 1661
Steel 8
zinc plated blue
6.000
4.917
1.000
1.100
6.000
14.200
12.200
6.000
10.000
0.360
BN 41187 3092377 hex flan...
3092377
DIN 6923
EN 1661
Steel 8
zinc plated blue
8.000
6.647
1.250
1.200
8.000
17.900
15.800
8.000
13.000
0.480
BN 41187 3092378 hex flan...
3092378
DIN 6923
EN 1661
Steel 8
zinc plated blue
10.000
8.376
1.500
1.500
10.000
21.800
19.600
10.000
15.000
0.600
BN 41187 3092379 hex flan...
3092379
DIN 6923
EN 1661
Steel 8
zinc plated blue
12.000
10.106
1.750
1.800
12.000
26.000
23.800
12.000
18.000
0.720
BN 41187 3659573 hex flan...
3659573
DIN 6923
EN 1661
Steel 8
zinc plated blue
14.000
11.835
2.000
2.100
14.000
29.900
27.600
14.000
21.000
0.880
BN 41187 3340513 hex flan...
3340513
DIN 6923
EN 1661
Steel 8
zinc plated blue
16.000
13.835
2.000
2.400
16.000
34.500
31.900
16.000
24.000
0.960
BN 41187 3659574 hex flan...
3659574
DIN 6923
EN 1661
Steel 8
zinc plated blue
20.000
17.294
2.500
3.000
20.000
42.800
39.900
20.000
30.000
1.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表