您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 296 - Turnbuckles with two weld studs (~DIN 1480), steel, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.100 Turnbuckles
BN 296 Turnbuckles with two weld studs
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_100/bn_296/bn_296.prj},{NB=BN 296 1113623 turnbuckle SP-M12},{CNSORDERNO=1113623},{BNARTNR=1113623},{BNNORM1=~DIN 1480},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=schwarz},{D=12},{P=1.75},{D2=21},{E=34},{F=16},{H=11},{L1=125},{M1=21},{M2=11},{G=83},{B1=75},{L3=150},{NSB=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Thread diameter
[mm]
D2
Bolt thread diameter
[mm]
E
Width
[mm]
L1
Overall length
[mm]
G
[mm]
B1
[mm]
L3
[mm]
BN 296 1113607 turnbuckle...
1113607
~DIN 1480
Steel
black
8
15
23
110
80
65
120
BN 296 1113615 turnbuckle...
1113615
~DIN 1480
Steel
black
10
18
30
125
89
75
150
BN 296 1113623 turnbuckle...
1113623
~DIN 1480
Steel
black
12
21
34
125
83
75
150
BN 296 1113658 turnbuckle...
1113658
~DIN 1480
Steel
black
16
27
42
170
116
100
200
BN 296 1113674 turnbuckle...
1113674
~DIN 1480
Steel
black
20
34
52
200
132
120
220
BN 296 1113682 turnbuckle...
1113682
~DIN 1480
Steel
black
24
39
60
255
177
150
260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表