您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 713, BN 14683, BN 717, BN 715, BN 718 Flat washers
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_713_14683_717_715_718/bn_713.prj},{NB=BN 713 1777483 flat washer 10.5},{CNSORDERNO=1777483},{BNARTNR=1777483},{BNNORM1=DIN 125-1 A},{BNNORM2=~ISO 7089},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=blank},{D=10.000},{DA=10.500},{DW=20.000},{H=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 713 3092280 flat washe...
3092280
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
2.000
2.200
5.000
0.300
BN 713 1267280 flat washe...
1267280
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
3.000
3.200
7.000
0.500
BN 713 1267302 flat washe...
1267302
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
4.000
4.300
9.000
0.800
BN 713 1267329 flat washe...
1267329
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
5.000
5.300
10.000
1.000
BN 713 1777467 flat washe...
1777467
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
6.000
6.400
12.000
1.600
BN 713 1777475 flat washe...
1777475
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
8.000
8.400
16.000
1.600
BN 713 1777483 flat washe...
1777483
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
10.000
10.500
20.000
2.000
BN 713 1267388 flat washe...
1267388
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
12.000
13.000
24.000
2.500
BN 713 3092281 flat washe...
3092281
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
14.000
15.000
28.000
2.500
BN 713 1267418 flat washe...
1267418
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
16.000
17.000
30.000
3.000
BN 713 3092282 flat washe...
3092282
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
18.000
19.000
34.000
3.000
BN 713 1267434 flat washe...
1267434
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
20.000
21.000
37.000
3.000
BN 713 1267450 flat washe...
1267450
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
24.000
25.000
44.000
4.000
BN 713 5503757 flat washe...
5503757
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
30.000
31.000
56.000
4.000
BN 713 3209845 flat washe...
3209845
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
plain
33.000
34.000
60.000
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表