您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 41161 - Prevailing torque type hex lock nuts thin type, with polyamide insert (DIN 985), steel 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 41161, BN 20800 Prevailing torque type hex lock nuts thin type, with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_41161_20800/bn_41161.prj},{NB=BN 41161 3092702 prevailing torque type hex lock nut M20},{CNSORDERNO=3092702},{BNARTNR=3092702},{BNNORM1=DIN 985},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=20.000},{P=2.500},{DA=21.600},{M=20.000},{M1=14.000},{S=30.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 41161 3092364 prevaili...
3092364
DIN 985
Steel 8
zinc plated blue
5.000
4.134
0.800
5.750
5.000
3.200
8.000
BN 41161 3092365 prevaili...
3092365
DIN 985
Steel 8
zinc plated blue
6.000
4.917
1.000
6.750
6.000
4.000
10.000
BN 41161 3092366 prevaili...
3092366
DIN 985
Steel 8
zinc plated blue
8.000
6.647
1.250
8.750
8.000
5.500
13.000
BN 41161 3092367 prevaili...
3092367
DIN 985
Steel 8
zinc plated blue
10.000
8.376
1.500
10.800
10.000
6.500
17.000
BN 41161 3092368 prevaili...
3092368
DIN 985
Steel 8
zinc plated blue
12.000
10.106
1.750
13.000
12.000
8.000
19.000
BN 41161 3092369 prevaili...
3092369
DIN 985
Steel 8
zinc plated blue
14.000
11.835
2.000
15.100
14.000
9.500
22.000
BN 41161 3092370 prevaili...
3092370
DIN 985
Steel 8
zinc plated blue
16.000
13.835
2.000
17.300
16.000
10.500
24.000
BN 41161 3092371 prevaili...
3092371
DIN 985
Steel 8
zinc plated blue
18.000
15.294
2.500
19.500
18.500
13.000
27.000
BN 41161 3092702 prevaili...
3092702
DIN 985
Steel 8
zinc plated blue
20.000
17.294
2.500
21.600
20.000
14.000
30.000
BN 41161 3092703 prevaili...
3092703
DIN 985
Steel 8
zinc plated blue
22.000
19.294
2.500
23.700
22.000
15.000
32.000
BN 41161 3092372 prevaili...
3092372
DIN 985
Steel 8
zinc plated blue
24.000
20.752
3.000
25.900
24.000
15.000
36.000
BN 41161 3092704 prevaili...
3092704
DIN 985
Steel 8
zinc plated blue
27.000
23.752
3.000
29.100
27.000
17.000
41.000
BN 41161 4001497 prevaili...
4001497
DIN 985
Steel 8
zinc plated blue
30.000
26.211
3.500
32.400
30.000
19.000
46.000
BN 41161 3092373 prevaili...
3092373
DIN 985
Steel 8
zinc plated blue
33.000
29.211
3.500
35.600
33.000
22.000
50.000
BN 41161 4001498 prevaili...
4001498
DIN 985
Steel 8
zinc plated blue
36.000
31.670
4.000
38.900
36.000
25.000
55.000
BN 41161 3092374 prevaili...
3092374
DIN 985
Steel 8
zinc plated blue
39.000
34.670
4.000
42.100
39.000
27.000
60.000
BN 41161 3092375 prevaili...
3092375
DIN 985
Steel 8
zinc plated blue
42.000
37.129
4.500
45.400
42.000
29.000
65.000
BN 41161 3362237 prevaili...
3362237
DIN 985
Steel 8
zinc plated blue
45.000
40.129
4.500
48.600
45.000
32.000
70.000
BN 41161 4001499 prevaili...
4001499
DIN 985
Steel 8
zinc plated blue
48.000
42.587
5.000
51.800
48.000
36.000
75.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表