您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: CHUBB FRANCE
Created: 13.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CHUBB FRANCE
440100300 - VEU-A00-NF
CHUBB FRANCE
01 - Fire detection and protection
1.1 - Detectors
1.1.7 - Conventional aspirating smoke detectors range
Powered by
CAD模型選擇
{chubb/01/1_1/1_1_7/440100300.prj},{NB=440100300_350},{REF=440100300},{LODLEVEL=350},{MAT=ABS},{H=350 x 225 x 135},{P=4800},{IP=40},{IK=/},{COLOR=grey},{INST=Surface mounting},{ACC=/},{WIR=2.5},{ALIM=18-30},{ISTD=7-14,7},{IALARM=7,8-15,5},{IFAULT=7,8-15,5},{ICC=No},{PHEN=Smoke},{TEC=Conventionnal},{ALIND=LED},{REMO=/},{TRESH=0,001-20},{ADR=By adressable module},{TEST=/},{SMAX=2000},{MCNL=800},{HMAX=12},{TEMPOP=0 , +39},{TEMPST=-20, ,+60},{HR=10 to 95 % without condensation},{ATEX=NO},{NF=MPL 063 A1},{CEDOP=0786-CPR-26674},{AC=YES},{PDFPREVIEW=01/1_1/1_1_7/440100300.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
Dimensions (LxHxP or DiamxP)
[mm]
P
Weight
[g]
IP
ⁿ/ₐ
IK
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
INST
Installation
ⁿ/ₐ
ACC
Accessories
ⁿ/ₐ
WIR
Maximum gauge for connection in base
[mm²]
ALIM
Power supply range
[V]
ISTD
Standby consumption (24V)
[W]
IALARM
Alarm consumption (24V)
[W]
IFAULT
Fault consumption (24V)
[W]
ICC
Integrated short circuit isolators
ⁿ/ₐ
PHEN
detected phenomena
ⁿ/ₐ
TEC
Technology
ⁿ/ₐ
ALIND
Integrated Alarm indicator
ⁿ/ₐ
REMO
Remote indicator output
ⁿ/ₐ
TRESH
Sensitivity range
[% / m]
ADR
Coding method
ⁿ/ₐ
TEST
Functional test
ⁿ/ₐ
SMAX
Maximum protected area
[m²]
MCNL
Maximum cumulateed network lenght
ⁿ/ₐ
HMAX
Maximum pipe network instalation height
[m]
TEMPOP
Operating temperature
[°C]
TEMPST
air aspirated temperature
[°C]
HR
Maximum relative humidity
[%]
ATEX
ATEX certification
ⁿ/ₐ
NF
NF SSI certification number
ⁿ/ₐ
CEDOP
CE DPC/ RPC or DOP
ⁿ/ₐ
AC
Aptitude certificate
ⁿ/ₐ
440100300 - VEU-A00-NF
440100300
ABS
350 x 225 x 135
4800
40
/
grey
Surface mounting
/
2.5
18-30
7-14,7
7,8-15,5
7,8-15,5
No
Smoke
Conventional
LED
/
0,001-20
By adressable module
/
2000
800
12
0 , +39
-20, ,+60
10 to 95 % without conden...
NO
MPL 063 A1
0786-CPR-26674
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表