您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: CHUBB FRANCE
Created: 13.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CHUBB FRANCE
600000376 - UTI.COM CAB-M SANS UGA V3
CHUBB FRANCE
01 - Fire detection and protection
1.7 - Addressable cie and CIE / fp panel
1.7.2 - UTI.Com range
Powered by
CAD模型選擇
{chubb/01/1_7/1_7_2/600000376.prj},{NB=600000376_350},{L=492},{H=533},{PROF=227},{REF=600000376},{LODLEVEL=350},{MAT=Front face : RAL 7021, cabinet : 7015},{D=492 x 533 (12U) x 280},{P=17,0 (without battery)},{IP=30},{INST=On wall},{ALIM=230 (+10% - 15%)},{PSU1=Résonance 120W},{PSU1BAT=/},{PSU1E=< 120},{PSU2=/},{PSU2BAT=/},{PSU2E=/},{DIS=8 lines of 40 characters},{TEC=Addressable and conventional},{ZD=240},{AD=256 (capacity can be extended with additional equipments)},{ZA=0},{F=0},{NET=Yes (optional equipment)},{REM=Yes (optional equipment)},{PRINT=Yes},{MOD=External},{TEMPOP=-5 up to +40},{TEMPST=-10 up to +50},{HR=93 % without condensation},{NFC=ECS029 C},{CEDOP=0333-CPR-075305},{PDFPREVIEW=01/1_7/1_7_2/600000376.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Cabinet material and color
ⁿ/ₐ
D
Dimensions (LxHxP)
[mm]
P
Weight
[kg]
IP
ⁿ/ₐ
INST
Installation
ⁿ/ₐ
ALIM
Mains power supply range
[VAC]
PSU1
cie power supply
ⁿ/ₐ
PSU1BAT
Batteries for cie power supply
ⁿ/ₐ
PSU1E
Power consumned at the primary cie power supply
[VA]
PSU2
CMSI power supply
ⁿ/ₐ
PSU2BAT
Batteries for CMSI power supply
ⁿ/ₐ
PSU2E
Power consumned at the primary CMSI power supply
[VA]
DIS
Display / Size
ⁿ/ₐ
TEC
Technology
ⁿ/ₐ
ZD
Number of detection zones
ⁿ/ₐ
AD
Number of addresses / points
ⁿ/ₐ
ZA
Number of evacuation zones
ⁿ/ₐ
F
Number of fire protection functions
ⁿ/ₐ
NET
Networkability
ⁿ/ₐ
REM
Remote cabinet
ⁿ/ₐ
PRINT
Printer output
ⁿ/ₐ
MOD
Modem
ⁿ/ₐ
TEMPOP
Operating temperature
[°C]
TEMPST
Storage temperature
[°C]
HR
Maximum relative humidity
[%]
NFC
NF SSI certification number
ⁿ/ₐ
CEDOP
CE DPC/ RPC or DOP
ⁿ/ₐ
600000376 - UTI.COM CAB-M...
600000376
Front face : RAL 7021, ca...
492 x 533 (12U) x 280
17,0 (without battery)
30
On wall
230 (+10% - 15%)
Resonance 120W
/
< 120
/
/
/
8 lines of 40 characters
Addressable and conventio...
240
256 (capacity can be exte...
0
0
Yes (optional equipment)
Yes (optional equipment)
Yes
External
-5 up to +40
-10 up to +50
93 % without condensation
ECS029 C
0333-CPR-075305
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表