您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
8M - TAPER-LOCK SPROCKETS
Dodge
Belted Drives
HT500
HT500 Sprockets
Powered by
CAD模型選擇
{dodge/belted_drives/ht500/ht500_sprockets/8m_ht500_sprocket.prj},{NB=481891},{NT=40},{WB=12},{PN12=481891},{PN21=481931},{PN36=481966},{PN62=481999},{BUSHING12=2012},{BUSHING21=2012},{BUSHING36=2012},{BUSHING62=2012},{PD=4.010},{OD=3.947},{FD=4.410},{TYPE12=B1F},{TYPE21=A1F},{TYPE36=A1F},{TYPE62=A1F},{E=0},{L12=1.250},{L21=1.250},{L36=1.250},{L62=1.250},{M12=0.400},{M21=0.000},{M36=0.610},{M62=1.660},{BOREMIN12=0.50000},{BOREMIN21=0.50000},{BOREMIN36=0.50000},{BOREMIN62=0.50000},{BOREMAX12=2.12500},{BOREMAX21=2.12500},{BOREMAX36=2.12500},{BOREMAX62=2.12500},{W12=1.900},{W21=2.300},{W36=2.500},{W62=5.900},{WW12=0.0413},{WW21=0.0450},{WW36=0.0547},{WW62=0.0749}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
SN
Sprocket Number
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
FD
Flange Diameter
[Inch]
TYPE
Type
ⁿ/ₐ
E
[Inch]
F
[Inch]
L
[Inch]
M
[Inch]
BOREMIN
Min. Bore Size
[Inch]
BOREMAX
Max. Bore Size
[Inch]
W
Approx. Weight
[LBS]
WW
Approx. WR^2
[Lb-Ft^2]
481875
481875
22
8MX-22S-12-1008
2.206
2.143
2.606
A1F
0
0.85
0.88
0.00
1/2
1
0.4
0.0020
481876
481876
25
8MX-25S-12-1108
2.506
2.443
2.906
A1F
0
0.85
0.88
0.00
1/2
1
0.6
0.0038
481877
481877
26
8MX-26S-12-1108
2.607
2.544
2.906
A1F
0
0.85
0.88
0.00
1/2
1 1/8
0.6
0.0045
481878
481878
27
8MX-27S-12-1108
2.707
2.644
3.207
A1F
0
0.85
0.88
0.00
1/2
1 1/8
0.7
0.0054
481879
481879
28
8MX-28S-12-1108
2.807
2.744
3.207
A1F
0
0.85
0.88
0.00
1/2
1 1/8
0.9
0.0064
481880
481880
29
8MX-29S-12-1108
2.907
2.844
3.090
A1F
0
0.85
0.88
0.00
1/2
1 1/8
0.9
0.0075
481881
481881
30
8MX-30S-12-1108
3.008
2.945
3.408
A1F
0
0.85
0.88
0.00
1/2
1 1/4
1.0
0.0087
481882
481882
31
8MX-31S-12-1210
3.108
3.045
3.328
A1F
0
0.85
1.00
0.00
1/2
1 1/4
1.1
0.0101
481883
481883
32
8MX-32S-12-1210
3.208
3.145
3.608
A1F
0
0.85
1.00
0.00
1/2
1 11/16
1.1
0.0117
481884
481884
33
8MX-33S-12-1610
3.308
3.245
3.566
A1F
0
0.85
1.00
0.00
1/2
1 11/16
1.1
0.0152
481885
481885
34
8MX-34S-12-1610
3.409
3.346
3.810
A1F
0
0.85
1.00
0.00
1/2
1 11/16
1.2
0.0175
481886
481886
35
8MX-35S-12-1610
3.509
3.446
3.805
A1F
0
0.85
1.00
0.00
1/2
1 11/16
1.3
0.0200
481887
481887
36
8MX-36S-12-1610
3.609
3.546
4.009
A1F
0
0.85
1.00
0.00
1/2
1 11/16
1.4
0.0227
481888
481888
37
8MX-37S-12-1610
3.709
3.646
4.044
A1F
0
0.85
1.00
0.00
1/2
1 11/16
1.6
0.0257
481889
481889
38
8MX-38S-12-1610
3.810
3.747
4.210
A1F
0
0.85
1.00
0.00
1/2
1 11/16
1.7
0.0290
481890
481890
39
8MX-39S-12-1610
3.910
3.847
4.410
A1F
0
0.85
1.00
0.00
1/2
1 11/16
1.9
0.0326
481891
481891
40
8MX-40S-12-2012
4.010
3.947
4.410
B1F
0
0.85
1.25
0.40
1/2
2 1/8
1.9
0.0413
481892
481892
41
8MX-41S-12-2012
4.110
4.047
4.520
B1F
0
0.85
1.25
0.40
1/2
2 1/8
2.1
0.0462
481893
481893
42
8MX-42S-12-2012
4.211
4.148
4.911
B1F
0
0.85
1.25
0.40
1/2
2 1/8
2.2
0.0515
481894
481894
45
8MX-45S-12-2012
4.511
4.448
4.911
B1F
0
0.85
1.25
0.40
1/2
2 1/8
2.5
0.0702
481895
481895
48
8MX-48S-12-2012
4.812
4.749
5.212
B1F
0
0.85
1.25
0.40
1/2
2 1/8
2.7
0.0936
481896
481896
50
8MX-50S-12-2012
5.013
4.950
5.413
B1F
0
0.85
1.25
0.40
1/2
2 1/8
3.1
0.1120
481897
481897
53
8MX-53S-12-2012
5.314
5.251
5.500
B1F
0
0.85
1.25
0.40
1/2
2 1/8
3.8
0.1447
481898
481898
56
8MX-56S-12-2012
5.614
5.551
6.014
B1F
0
0.85
1.25
0.40
1/2
2 1/8
5.4
0.1839
481899
481899
60
8MX-60S-12-2012
6.015
5.952
6.415
B1F
0
0.85
1.25
0.40
1/2
2 1/8
5.5
0.2480
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表