您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
FJT. - Forks
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
FJT.
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/fjt/fjt.prj},{NB=Forks FJT-M14+PC},{CODE=470241},{DESCRIPTION=FJT-M14+PC},{VER=1},{DIM01=M14},{PITCH=1.000},{DIM02=14},{DIM03=24},{FJT1=62},{DIM04=14},{DIM05=0.5},{DIM06=72},{DIM07=56},{DIM08=28},{DIM09=22.5},{DIM10=27},{WEIGHT=42},{PPATH=parts/fjt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d6H
ⁿ/ₐ
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
b1
[mm]
DIM05
b2
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
s
[mm]
WEIGHT
Weight
[g]
Forks FJT-M6+PC
470201
FJT-M6+PC
M6
6
10
6
0.5
31
24
12
9.0
12
4
Forks FJT-M8+PC
470211
FJT-M8+PC
M8
8
14
8
0.5
42
32
16
12.0
16
9
Forks FJT-M10+PC
470221
FJT-M10+PC
M10
10
18
10
0.5
52
40
20
15.0
20
16
Forks FJT-M10x1.25+PC
470222
FJT-M10x1.25+PC
M10x1.25
10
18
10
0.5
52
40
20
15.0
20
16
Forks FJT-M12+PC
470231
FJT-M12+PC
M12
12
20
12
0.5
62
48
24
18.0
24
28
Forks FJT-M12x1.25+PC
470232
FJT-M12x1.25+PC
M12x1.25
12
20
12
0.5
62
48
24
18.0
24
28
Forks FJT-M14+PC
470241
FJT-M14+PC
M14
14
24
14
0.5
72
56
28
22.5
27
42
Forks FJT-M6+S
470301
FJT-M6+S
M6
6
10
6
0.5
31
24
12
9.0
12
3
Forks FJT-M8+S
470311
FJT-M8+S
M8
8
14
8
0.5
42
32
16
12.0
16
8
Forks FJT-M10+S
470321
FJT-M10+S
M10
10
18
10
0.5
52
40
20
15.0
20
15
Forks FJT-M10x1.25+S
470322
FJT-M10x1.25+S
M10x1.25
10
18
10
0.5
52
40
20
15.0
20
15
Forks FJT-M12+S
470331
FJT-M12+S
M12
12
20
12
0.5
62
48
24
18.0
24
25
Forks FJT-M12x1.25+S
470332
FJT-M12x1.25+S
M12x1.25
12
20
12
0.5
62
48
24
18.0
24
25
Forks FJT-M14+S
470341
FJT-M14+S
M14
14
24
14
0.5
72
56
28
22.5
27
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表