您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 820.2 - Toggle clamps, Type MFC, U-bar version, with two flanged washers and GN spindle assembly
Elesa+Ganter
铰接夹
GN 820.2
GN 820.2
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn820_2/gn820_2_s/gn820_2_mfc_asmtab.prj},{NB=Schnellspanner GN 820.2-130-MFC (closed)},{PARTNUMBER=GN 820.2-130-MFC},{GROESSE=130},{FORM=MFC},{POS=0},{FH=1000},{A=32},{B1=39},{B2=35.0},{B3=6.5},{D1=M6},{NDM=6},{D2=5.5},{H1=85},{H2=57.5},{H3=16},{H4=25.5},{H5=47.5},{L1=170},{L2=45},{L3=95},{L4=55},{M1=26.0},{M2=22.0},{M3=6.5},{R=61.0},{S=2.5},{W=17.5},{WEIGHT=0.2600},{CTN=82057000},{ROHS=YES},{PPATH=gn820_2_asmtpl.prj},{INFOEG=Produktdetails},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
~
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
max.
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
R
[mm]
S
[mm]
W
Adjustable Range
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Toggle clamp GN 820.2-75-...
GN 820.2-75-MFC
75
900
20
30
25.5
5.5
M5
4.5
62
39.0
11
19.0
30.0
118
30
72
45
18.0
13.5
6.0
42.5
2.0
15.0
0.1200
82057000
YES
Toggle clamp GN 820.2-130...
GN 820.2-130-MFC
130
1000
32
39
35.0
6.5
M6
5.5
85
57.5
16
25.5
47.5
170
45
95
55
26.0
22.0
6.5
61.0
2.5
17.5
0.2600
82057000
YES
Toggle clamp GN 820.2-230...
GN 820.2-230-MFC
230
1700
37
43
40.0
8.5
M8
6.5
102
69.0
18
30.0
53.0
195
52
113
68
28.5
24.0
8.0
70.0
3.0
20.0
0.4200
82057000
YES
Toggle clamp GN 820.2-355...
GN 820.2-355-MFC
355
1800
58
52
52.0
10.5
M10
8.5
135
92.0
22
37.0
73.5
270
85
166
77
32.0
32.0
10.0
108.5
3.5
19.0
0.9000
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表