您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 648 B - Spherical plain bearing rod end with internal thread
Fabory
12 Engineering parts & machine parts
Powered by
CAD模型選擇
{fabory/12_engineering_parts_machine_parts/din_648_b_asmtab.prj},{NB=DIN 648 B 57605.160.001(High0)},{CNSORDERNO=57605.160.001},{D=16.000},{L=86.000},{PACKAGING=0},{VARIANT=0},{FABNETWEIGHT=201.600},{ND=16},{KD=13.835},{P=2.000},{B=21},{C1=15.5},{R1S=0.3},{R2S=0.3},{D2=42},{DK=28.5},{D1=19.3},{DX=16},{D3=22},{D4=27},{W=22},{H1=64},{L1=21},{L3=24},{L4=86},{L5=8},{A=15},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN 648 B},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO12240-4},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715493258655},{INTRASTATCODE=84828000},{ECLASS=23-10-05-90},{UNSPSC=31171508},{ETIM=EC002396},{ALFA=0},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
D
Nominal diameter of thread
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
KD
Thread core diameter
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
B
Bearing Thickness
[mm]
C1
[mm]
R1S
[mm]
R2S
[mm]
D2
Diameter
ⁿ/ₐ
DK
Kugel Durchmesser
[mm]
D1
Diameter
ⁿ/ₐ
DX
Diameter
ⁿ/ₐ
D3
[mm]
D4
Diameter
ⁿ/ₐ
W
offnung
[mm]
H1
Hohe
[mm]
L1
Kopfhoehe
ⁿ/ₐ
L3
Outer width
[mm]
L4
[mm]
L5
Hohe
[mm]
DIN 648 B 57605.050.001
57605.050.001
5.000
37.000
Fabory
DIN 648 B
Metric thread
Right
Steel
Plain
Y
8715493258594
31171508
4.134
0.800
8
7.5
0.3
0.3
18
11.1
7.7
5
9
12
9
27
9
8
37
4
DIN 648 B 57605.060.001
57605.060.001
6.000
41.000
Fabory
DIN 648 B
Metric thread
Right
Steel
Plain
Y
8715493258600
31171508
4.917
1.000
9
7.5
0.3
0.3
20
12.7
8.9
6
10
13
11
30
10
9
41
5
DIN 648 B 57605.080.001
57605.080.001
8.000
49.000
Fabory
DIN 648 B
Metric thread
Right
Steel
Plain
Y
8715493258617
84828000
31171508
6.647
1.250
12
9.5
0.3
0.3
24
15.8
10.3
8
12
16
14
36
12
12
49
5
DIN 648 B 57605.100.001
57605.100.001
10.000
58.000
Fabory
DIN 648 B
Metric thread
Right
Steel
Plain
Y
8715493258624
84828000
31171508
8.376
1.500
14
11.5
0.3
0.3
28
19.0
12.9
10
15
19
17
43
14
15
58
6
DIN 648 B 57605.120.001
57605.120.001
12.000
67.000
Fabory
DIN 648 B
Metric thread
Right
Steel
Plain
Y
8715493258631
84828000
31171508
10.106
1.750
16
12.5
0.3
0.3
32
22.2
15.4
22
18
22
19
50
16
18
67
6
DIN 648 B 57605.140.001
57605.140.001
14.000
76.000
Fabory
DIN 648 B
Metric thread
Right
Steel
Plain
Y
8715493258648
84828000
31171508
11.835
2.000
19
14.5
0.3
0.3
36
25.4
16.8
14
20
25
22
57
18
21
76
8
DIN 648 B 57605.160.001
57605.160.001
16.000
86.000
Fabory
DIN 648 B
Metric thread
Right
Steel
Plain
Y
8715493258655
84828000
31171508
13.835
2.000
21
15.5
0.3
0.3
42
28.5
19.3
16
22
27
22
64
21
24
86
8
DIN 648 B 57655.050.001
57655.050.001
5.000
37.000
Fabory
DIN 648 B
Metric thread
Left
Steel
Plain
Y
8715493258778
84828000
31171508
4.134
0.800
8
7.5
0.3
0.3
18
11.1
7.7
5
9
12
9
27
9
8
37
4
DIN 648 B 57655.060.001
57655.060.001
6.000
41.000
Fabory
DIN 648 B
Metric thread
Left
Steel
Plain
Y
8715493258785
84828000
31171508
4.917
1.000
9
7.5
0.3
0.3
20
12.7
8.9
6
10
13
11
30
10
9
41
5
DIN 648 B 57655.080.001
57655.080.001
8.000
49.000
Fabory
DIN 648 B
Metric thread
Left
Steel
Plain
Y
8715493258792
84828000
31171508
6.647
1.250
12
9.5
0.3
0.3
24
15.8
10.3
8
12
16
14
36
12
12
49
5
DIN 648 B 57655.100.001
57655.100.001
10.000
58.000
Fabory
DIN 648 B
Metric thread
Left
Steel
Plain
Y
8715493258808
84828000
31171508
8.376
1.500
14
11.5
0.3
0.3
28
19.0
12.9
10
15
19
17
43
14
15
58
6
DIN 648 B 57655.120.001
57655.120.001
12.000
67.000
Fabory
DIN 648 B
Metric thread
Left
Steel
Plain
Y
8715493258815
84828000
31171508
10.106
1.750
16
12.5
0.3
0.3
32
22.2
15.4
12
18
22
19
50
16
18
67
6
DIN 648 B 57655.140.001
57655.140.001
14.000
76.000
Fabory
DIN 648 B
Metric thread
Left
Steel
Plain
Y
8715493258822
31171508
11.835
2.000
19
14.5
0.3
0.3
36
25.4
16.8
14
20
25
22
57
18
21
76
8
DIN 648 B 57655.160.001
57655.160.001
16.000
86.000
Fabory
DIN 648 B
Metric thread
Left
Steel
Plain
Y
8715493258839
84828000
31171508
13.835
2.000
21
15.5
0.3
0.3
42
28.5
19.3
16
22
27
22
64
21
24
86
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表