您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1052 - Washer for timber structures
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_1052.prj},{NB=Washer DIN 1052 M22 38291.220.001(High)},{CNSORDERNO=38291.220.001},{NENNID=M22},{D=22.0},{BRAND=Fabory},{STANDARD=DIN 1052},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO2338,BS1804-2,NEN2281},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077229105},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161800},{ETIM=EC002384},{PACKAGING=MIN},{VARIANT=0},{FAB_NENN=},{FAB_GEO=Diameter (d-D)=1;Length (L)=3;c (max.)=0.15},{FAB_ARTICLENUMBER=38291.220.001},{FABNETWEIGHT=386.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_7.png},{DA=25.000},{DW=92.000},{H=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
Washer DIN 1052 M12
38290.140.001
M12
12.0
Fabory
DIN 1052
Steel
Plain
0.096050
Y
8717077229020
23-10-05-90
31161800
14.000
58.000
6.000
Washer DIN 1052 M16
38290.160.001
M16
16.0
Fabory
DIN 1052
Steel
Plain
0.130050
Y
8717077229037
23-10-05-90
31161800
18.000
68.000
6.000
Washer DIN 1052 M20
38290.200.001
M20
20.0
Fabory
DIN 1052
Steel
Plain
0.197200
Y
8717077229044
23-10-05-90
31161800
23.000
80.000
8.000
Washer DIN 1052 M22
38290.220.001
M22
22.0
Fabory
DIN 1052
Steel
Plain
0.329800
Y
8717077229051
23-10-05-90
31161800
25.000
92.000
8.000
Washer DIN 1052 M24
38290.240.001
M24
24.0
Fabory
DIN 1052
Steel
Plain
0.374000
Y
8717077229068
23-10-05-90
31161800
27.000
105.000
8.000
Washer DIN 1052 M12
38291.140.001
M12
12.0
Fabory
DIN 1052
Steel
Zinc plated
0.096050
Y
8717077229075
23-10-05-90
31161800
14.000
58.000
6.000
Washer DIN 1052 M16
38291.160.001
M16
16.0
Fabory
DIN 1052
Steel
Zinc plated
0.130050
Y
8717077229082
23-10-05-90
31161800
18.000
68.000
6.000
Washer DIN 1052 M20
38291.200.001
M20
20.0
Fabory
DIN 1052
Steel
Zinc plated
0.260480
ISO2338,BS1804-2,NEN2281
Y
8717077229099
31161800
EC002384
23.000
80.000
8.000
Washer DIN 1052 M22
38291.220.001
M22
22.0
Fabory
DIN 1052
Steel
Zinc plated
0.386000
ISO2338,BS1804-2,NEN2281
Y
8717077229105
31161800
EC002384
25.000
92.000
8.000
Washer DIN 1052 M12
51533.120.001
M12
12.0
Fabory
DIN 1052
Washer for wood construct...
Stainless steel
A2
0.101600
ISO2338,BS1804-2,NEN2281
Y
8715494110297
7318220091
31161800
EC002384
14.000
58.000
6.000
Washer DIN 1052 M16
51533.160.001
M16
16.0
Fabory
DIN 1052
Washer for wood construct...
Stainless steel
A2
0.126800
Y
8715494110303
7318220091
23-10-05-90
31161800
18.000
68.000
6.000
Washer DIN 1052 M20
51533.200.001
M20
20.0
Fabory
DIN 1052
Washer for wood construct...
Stainless steel
A2
0.289000
ISO2338,BS1804-2,NEN2281
Y
8715494110310
31161800
EC002384
23.000
80.000
8.000
Washer DIN 1052 M22
51533.220.001
M22
22.0
Fabory
DIN 1052
Washer for wood construct...
Stainless steel
A2
0.341800
ISO2338,BS1804-2,NEN2281
Y
8715494110327
31161800
EC002384
25.000
92.000
8.000
Washer DIN 1052 M24
51533.240.001
M24
24.0
Fabory
DIN 1052
Washer for wood construct...
Stainless steel
A2
0.394600
ISO2338,BS1804-2,NEN2281
Y
8715494110334
31161800
EC002384
27.000
105.000
8.000
Washer DIN 1052 M12
55533.120.001
M12
12.0
Fabory
DIN 1052
Washer for wood construct...
Stainless steel
A4
0.117000
Y
8715494099226
7318220091
23-10-05-90
31161800
14.000
58.000
6.000
Washer DIN 1052 M16
55533.160.001
M16
16.0
Fabory
DIN 1052
Washer for wood construct...
Stainless steel
A4
0.157000
ISO2338,BS1804-2,NEN2281
Y
8715494099233
7318220091
31161800
EC002384
18.000
68.000
6.000
Washer DIN 1052 M20
55533.200.001
M20
20.0
Fabory
DIN 1052
Washer for wood construct...
Stainless steel
A4
0.289000
ISO2338,BS1804-2,NEN2281
Y
8715494099240
7318220091
31161800
EC002384
23.000
80.000
8.000
Washer DIN 1052 M22
55533.220.001
M22
22.0
Fabory
DIN 1052
Washer for wood construct...
Stainless steel
A4
0.341800
ISO2338,BS1804-2,NEN2281
Y
8715494099257
31161800
EC002384
25.000
92.000
8.000
Washer DIN 1052 M24
55533.240.001
M24
24.0
Fabory
DIN 1052
Washer for wood construct...
Stainless steel
A4
0.394600
Y
8715494099264
23-10-05-90
31161800
27.000
105.000
8.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表