您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DNC - 标准气缸
Festo
产品 (A - Z)
D
DNC
Powered by
CAD模型選擇
{festo/parts/d/dnc/dnc.prj},{NB=163424 DNC-63-320-PPV---(asm_0)},{TNR=163424},{TYP=DNC},{KDM=63},{HUBX=standard},{HUBW=320},{HUB=320},{VAR=PPV},{HUBST=0},{INFO=},{AM=32.000},{B=45.000},{D2=20.000},{B1=16.000},{D5=56.500},{D7=M8},{D7N=8.000},{E=75.000},{EE=G3/8},{EEN=16.662},{J3=10.000},{J4=12.400},{J5=74.000},{KK=M16x1,5},{L2=54.000},{L31=87.000},{L4=4.000},{L5=35.600},{L6=17.000},{L7=6.600},{L8=15.000},{RT=M8},{VD=28.500},{WH=37.000},{ZB1=158.000},{NA=31.000},{RE=9.250},{VL2=25.000},{CPESIZE=18},{A1=70.000},{A2=500.000},{K1=M16},{MASSBZR=1.709},{MASSHZR=0.073},{MASSBKS=0.663},{MASSHKS=0.025},{EOLDATE=},{GTIN=4052568134426}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
VAR
[mm]
AM
[mm]
B
[mm]
D2
[mm]
B1
[mm]
D5
[mm]
D7
[mm]
E
[mm]
EE
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
KK
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
RT
ⁿ/ₐ
VD
[mm]
WH
[mm]
ZB
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
163319 DNC-32-25-PPV
163319
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
87.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
145.000
0.592
4052568133665
163320 DNC-32-40-PPV
163320
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
102.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
160.000
0.637
4052568133672
163321 DNC-32-50-PPV
163321
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
112.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
170.000
0.667
4052568133689
163322 DNC-32-80-PPV
163322
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
142.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
200.000
0.757
4052568133696
163323 DNC-32-100-PPV
163323
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
162.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
220.000
0.817
4052568133702
163324 DNC-32-125-PPV
163324
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
187.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
245.000
0.892
4052568133719
163325 DNC-32-160-PPV
163325
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
222.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
280.000
0.997
4052568133726
163326 DNC-32-200-PPV
163326
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
262.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
320.000
1.117
4052568133733
163327 DNC-32-250-PPV
163327
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
312.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
370.000
1.267
4052568133740
163328 DNC-32-320-PPV
163328
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
382.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
440.000
1.477
4052568133757
163329 DNC-32-400-PPV
163329
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
462.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
520.000
1.717
4052568133764
163330 DNC-32-500-PPV
163330
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
562.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
620.000
2.017
4052568133771
163318 DNC-32-2-PPV
163318
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
64.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
122.000
0.523
1922617 DNC-32-20-PPV-A
1922617
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
82.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
140.000
0.577
4052568249878
163305 DNC-32-25-PPV-A
163305
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
87.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
145.000
0.592
4052568133566
1922618 DNC-32-30-PPV-A
1922618
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
92.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
150.000
0.607
4052568249885
163306 DNC-32-40-PPV-A
163306
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
102.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
160.000
0.637
4052568004613
163307 DNC-32-50-PPV-A
163307
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
112.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
170.000
0.667
4052568133573
1922619 DNC-32-60-PPV-A
1922619
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
122.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
180.000
0.697
4052568249892
1922620 DNC-32-70-PPV-A
1922620
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
132.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
190.000
0.727
4052568249908
163308 DNC-32-80-PPV-A
163308
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
142.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
200.000
0.757
4052568133580
163309 DNC-32-100-PPV-A
163309
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
162.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
220.000
0.817
4052568133597
163310 DNC-32-125-PPV-A
163310
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
187.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
245.000
0.892
4052568133603
1922621 DNC-32-150-PPV-A
1922621
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
212.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
270.000
0.967
4052568249915
163311 DNC-32-160-PPV-A
163311
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
222.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
280.000
0.997
4052568133610
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表