您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DNCE (m) - 电-气缸, 模块化系统
Festo
产品 (A - Z)
D
DNCE
Powered by
CAD模型選擇
{festo/parts/d/dnce/dnce_bk_asmtab.prj},{NB=555488 DNCE-32-1-BS-3P-Q---(0)},{TNR=555488},{TYP=DNCE},{INFO=2017-12-31},{KDM=32},{HUB=1},{HUBSA=0},{HUBST=0},{AA=BS},{SS=3.0},{VS=Q},{K8=0},{K88=0,[1:200]},{K3=-},{P5=-},{R3=-},{FG=-},{HUBMAX=400.000},{HUBMAXSA=800.000},{SS1= 1.5, '1,5'},{SS2= 3, '3',10, '10'},{AM=22.000},{B=30.000},{B1=19.000},{B2=32.000},{BG=16.000},{D1=16.000},{D2=6.000},{D3=32.000},{D4=M3},{E=45.500},{EE=G1/8},{G=24.000},{G1=26.000},{H1=19.000},{H2=32.000},{J5=44.500},{KK=M10x1.25},{L1=18.000},{L2=122.000},{L3=15.900},{L4=8.000},{L5=3.500},{L6=37.600},{MM=12.000},{MP=M3},{RT=M6},{TG=32.500},{VA=7.000},{VD=10.000},{WH=26.000},{ZJ=148.000},{SW1=10.000},{SW2=17.000},{SW3=6.000},{SWT=5.500},{EOLDATE=31.12.2017}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
ESBF (m) - 电-气缸, 模块化系统
Festo
01.10.2024
EPCO (m) - 电-气缸, 模块化系统
Festo
01.10.2024
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
尺寸
[mm]
VS
能防止旋转
ⁿ/ₐ
HUBMAXSA
[mm]
AM
[mm]
B
[mm]
B1
[mm]
B2
[mm]
BG
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
E
[mm]
EE
[mm]
G
[mm]
G1
[mm]
H1
[mm]
H2
[mm]
J5
[mm]
KK
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
MM
[mm]
MP
ⁿ/ₐ
RT
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SWT
[mm]
CNSMASSEXACT
重量
[kg]
555488 DNCE-32-1-BS-"3"P-...
555488
DNCE
32
Q
800.000
22.000
30.000
19.000
32.000
16.000
16.000
6.000
32.000
M3
45.500
G1/8
24.000
26.000
19.000
32.000
44.500
M10x1.25
18.000
122.000
15.900
8.000
3.500
37.600
12.000
M3
M6
32.500
7.000
10.000
26.000
148.000
10.000
17.000
6.000
5.500
0.75330
555489 DNCE-40-1-BS-"5"P-...
555489
DNCE
40
Q
1200.000
24.000
35.000
20.000
42.000
16.000
20.000
8.000
40.000
M4
54.000
G1/4
28.500
30.000
20.000
42.000
53.000
M12x1.25
21.500
146.500
18.400
14.000
3.500
45.600
16.000
M3
M6
38.000
7.000
10.500
30.000
176.500
13.000
19.000
6.000
5.500
1.27455
555490 DNCE-63-1-BS-"10"P...
555490
DNCE
63
Q
1600.000
32.000
45.000
31.000
62.000
17.000
28.000
12.000
60.000
M5
75.500
G1/4
34.000
36.000
31.000
62.000
74.000
M16x1.5
28.500
177.000
23.500
17.000
4.500
57.600
20.000
M4
M8
56.500
9.000
15.000
37.000
214.000
17.000
24.000
8.000
6.000
3.01812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表