您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EAMC - 联轴器
Festo
产品 (A - Z)
E
EAMC
Powered by
CAD模型選擇
{festo/parts/e/eamc/eamc.prj},{NB=123052 EAMC-30-35-12-12},{TNR=123052},{CNSMASSEXACT=0.045},{VERS=10.000},{VERS2=0.000},{D=30.0},{D1=12.00},{D2=12.00},{D3=14.000},{D4=10.500},{L=0.000},{L1=35.000},{L2=11.000},{L3=5.000},{L4=9.800},{L41=9.800},{L5=3.800},{L51=3.800},{L6=12.000},{L61=12.000},{X=0.000},{DI=10.500},{L01=11.500},{L02=5.500},{L03=3.500},{L04=1.500},{D01=29.563},{L05=1.100},{D02=3.000},{D03=13.000},{L08=10.000},{L09=12.500},{L10=2.000},{D04=24.500},{D05=8.000},{D051=8.000},{D06=4.500},{D061=4.500},{D07=4.000},{D071=4.000},{D08=7.000},{D081=7.000},{L11=4.000},{L111=4.000},{SW=3.000},{SW1=3.000},{L12=2.000},{L121=2.000},{R=0.400},{R1=0.400},{N=2},{W1=60},{W2=0},{W3=0},{W4=45.0},{COLOURR=1.000},{COLOURG=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
DI
[mm]
GTIN
ⁿ/ₐ
1588685 EAMC-14-22-5-5
1588685
EAMC-14-22-5-5
0.000
14.0
5.00
5.00
7.200
22.000
7.000
3.500
0.000
533707 EAMC-15-20-5-6
533707
EAMC-15-20-5-6
0.008
0.0
5.00
6.00
15.000
20.000
6.500
3.000
6.200
4052568086572
530084 EAMC-B-15-22-4-5
530084
EAMC-B-15-22-4-5
0.006
0.0
4.00
5.00
15.000
22.000
6.500
2.000
0.000
4052568085711
540750 EAMC-B-15-22-4-6
540750
EAMC-B-15-22-4-6
0.006
0.0
4.00
6.00
15.000
22.000
6.500
2.000
0.000
4052568090500
184260 EAMC-15-22-4-7
184260
EAMC-15-22-4-7
0.006
0.0
4.00
7.00
15.000
22.000
6.500
2.000
0.000
184262 EAMC-B-15-22-4-9
184262
EAMC-B-15-22-4-9
0.006
0.0
4.00
9.00
15.000
22.000
6.500
2.000
0.000
4052568075866
530085 EAMC-B-15-22-5-5
530085
EAMC-B-15-22-5-5
0.006
0.0
5.00
5.00
15.000
22.000
6.500
2.000
0.000
4052568085728
540751 EAMC-B-15-22-5-6
540751
EAMC-B-15-22-5-6
0.006
0.0
5.00
6.00
15.000
22.000
6.500
2.000
0.000
4052568090517
184261 EAMC-15-22-5-7
184261
EAMC-15-22-5-7
0.006
0.0
5.00
7.00
15.000
22.000
6.500
2.000
0.000
529953 EAMC-B-15-22-5-9
529953
EAMC-B-15-22-5-9
0.006
0.0
5.00
9.00
15.000
22.000
6.500
2.000
0.000
4052568085490
562672 EAMC-16-20-3-5
562672
EAMC-16-20-3-5
0.008
8.0
3.00
5.00
16.000
5.500
0.800
0.000
6.200
4052568099565
562671 EAMC-16-20-3-6
562671
EAMC-16-20-3-6
0.008
8.0
3.00
6.00
16.000
5.500
0.800
0.000
6.200
4052568260132
2310368 EAMC-16-20-3-8
2310368
EAMC-16-20-3-8
0.008
8.0
3.00
8.00
16.000
5.500
0.800
0.000
6.200
4052568109165
562674 EAMC-16-20-4-5
562674
EAMC-16-20-4-5
0.008
8.0
4.00
5.00
16.000
5.500
0.800
0.000
6.200
4052568099589
562673 EAMC-16-20-4-6
562673
EAMC-16-20-4-6
0.008
8.0
4.00
6.00
16.000
5.500
0.800
0.000
6.200
4052568099572
562675 EAMC-16-20-4-8
562675
EAMC-16-20-4-8
0.008
8.0
4.00
8.00
16.000
5.500
0.800
0.000
6.200
4052568099596
562676 EAMC-16-20-5-5
562676
EAMC-16-20-5-5
0.008
8.0
5.00
5.00
16.000
5.500
0.800
0.000
6.200
4052568099602
543419 EAMC-16-20-5-6
543419
EAMC-16-20-5-6
0.008
8.0
5.00
6.00
16.000
5.500
0.800
0.000
6.200
4052568091309
562677 EAMC-16-20-5-8
562677
EAMC-16-20-5-8
0.008
8.0
5.00
8.00
16.000
5.500
0.800
0.000
6.200
4052568099619
543420 EAMC-16-20-6-6
543420
EAMC-16-20-6-6
0.008
8.0
6.00
6.00
16.000
5.500
0.800
0.000
6.200
4052568091316
1232854 EAMC-16-20-6-8
1232854
EAMC-16-20-6-8
0.008
8.0
6.00
8.00
16.000
5.500
0.800
0.000
6.200
4052568105297
8126386 EAMC-19-20-5-9
8126386
EAMC-19-20-5-9
0.009
8.0
5.00
9.00
19.000
6.700
0.800
0.000
6.200
4052568478674
184265 EAMC-B-19-24-6-6
184265
EAMC-B-19-24-6-6
0.012
0.0
6.00
6.00
19.000
24.000
7.500
2.000
0.000
4052568075880
530086 EAMC-B-19-24-6-6.3...
530086
EAMC-B-19-24-6-6.35
0.012
0.0
6.00
6.35
19.000
24.000
7.500
2.000
0.000
4052568085735
184263 EAMC-B-19-24-6-9
184263
EAMC-B-19-24-6-9
0.012
0.0
6.00
9.00
19.000
24.000
7.500
2.000
0.000
4052568075873
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表