您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGPC - 平行气爪
Festo
产品 (A - Z)
H
HGPC
Powered by
CAD模型選擇
{festo/parts/h/hgpc/hgpc_tab.prj},{NB=539269 HGPC-16-A---(1)},{TNR=539269},{TYP=HGPC-16-A},{INFO=2019-03-31},{GR=16.000},{HUBST=1},{L1=62.000},{L2=52.000},{L3=12.000},{L4=40.000},{L5=51.000},{L6=12.000},{H1=55.200},{H2=38.200},{H3=25.200},{H4=23.700},{H5=8.200},{H6=6.000},{H7=10.500},{H8=28.500},{H9=1.500},{H10=10.700},{H11=3.800},{H12=1.800},{H13=1.200},{B1=46.000},{B2=39.000},{B3=28.000},{B4=7.000},{D1=12.000},{D2=3.000},{D3=4.300},{D4=7.000},{D5=5.300},{G1=M5},{G2=M5},{G2NDR=5.000},{G2KDR=4.134},{T1=4.500},{T2=2.700},{EOLDATE=31.03.2019},{GTIN=4052568177362}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DHPS - 平行气爪
Festo
22.08.2023
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
G1
螺纹
ⁿ/ₐ
G2
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
GTIN
ⁿ/ₐ
539267 HGPC-12-A
539267
HGPC-12-A
45.000
39.000
10.000
33.000
42.000
10.000
48.200
33.600
21.700
20.200
6.900
5.000
9.000
25.000
1.200
9.200
3.100
1.700
1.300
38.000
33.000
22.400
6.000
12.000
2.500
3.300
7.000
5.300
M5
M4
4.500
2.200
4052568177348
539268 HGPC-12-A-G2
539268
HGPC-12-A-G2
45.000
39.000
10.000
33.000
42.000
10.000
48.200
33.600
21.700
20.200
6.900
5.000
9.000
25.000
1.200
9.200
3.100
1.700
1.300
38.000
33.000
22.400
6.000
12.000
2.500
3.300
7.000
5.300
M5
M4
4.500
2.200
4052568177355
539269 HGPC-16-A
539269
HGPC-16-A
62.000
52.000
12.000
40.000
51.000
12.000
55.200
38.200
25.200
23.700
8.200
6.000
10.500
28.500
1.500
10.700
3.800
1.800
1.200
46.000
39.000
28.000
7.000
12.000
3.000
4.300
7.000
5.300
M5
M5
4.500
2.700
4052568177362
539270 HGPC-16-A-G2
539270
HGPC-16-A-G2
62.000
52.000
12.000
40.000
51.000
12.000
55.200
38.200
25.200
23.700
8.200
6.000
10.500
28.500
1.500
10.700
3.800
1.800
1.200
46.000
39.000
28.000
7.000
12.000
3.000
4.300
7.000
5.300
M5
M5
4.500
2.700
4052568177379
539271 HGPC-20-A
539271
HGPC-20-A
77.000
63.000
14.000
50.000
65.000
16.000
68.700
48.200
32.500
30.500
10.200
7.500
13.000
34.500
1.500
13.700
5.200
2.300
1.700
57.000
50.000
35.000
8.000
12.000
4.000
5.300
9.000
6.400
M5
M6
4.500
3.200
4052568177386
539272 HGPC-20-A-G2
539272
HGPC-20-A-G2
77.000
63.000
14.000
50.000
65.000
16.000
68.700
48.200
32.500
30.500
10.200
7.500
13.000
34.500
1.500
13.700
5.200
2.300
1.700
57.000
50.000
35.000
8.000
12.000
4.000
5.300
9.000
6.400
M5
M6
4.500
3.200
4052568177393
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表