您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
PVC-U/EPDM - Membranventil Typ14 AN pneumatic
Frank
Valves
Diaphragm valves
TYP 14
Automated
Pneumatic
Type 14 AN
PVC-U/EPDM
Powered by
CAD模型選擇
{frank/armaturen/membranventile/typ_14/automatisiert/pneumatisch/typ14_an/pvc_u_epdm/typ14_an_pneum_asmtab.prj},{NB=581801015(FlanschDN015dw)PVC-U/EPDM},{IDNR=},{AN=Flansch},{DN=015},{F=dw},{STD=4-6 bar},{GHVIS=PVC-U},{MN=EPDM},{DB=Produktinfo},{STA=DIN},{PPATH=../../../parts/typ14_an_pneum_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Bestellnummer
ⁿ/ₐ
STD
Control pressure
ⁿ/ₐ
GH
Housing
ⁿ/ₐ
MN
Membran
ⁿ/ₐ
STA
Standard
ⁿ/ₐ
SD
Ø d
[mm]
K
LKR Ø K
[mm]
D
Ø D
[mm]
D1
Ø D1
[mm]
D2
Ø D2
[mm]
LF
Length LF
[mm]
SB2
Width b2
[mm]
HUB
Stroke
[mm]
H2
Height H2
[mm]
H
Height H
[mm]
SE1
Width e1
[mm]
SD4
Ø d4
[mm]
ST
Depth t
[mm]
NXSD2
n x Ø d2
[mm]
LG
Length Lg
[mm]
SLG
Length lg
[mm]
SDG
Ø dg
[mm]
SDU
Ø du
[mm]
SDM
Ø dm
[mm]
SZ
Length z
[mm]
SLM
Length lm
[mm]
SDR11
[mm]
SDR17
[mm]
SLSV
Length lsv
[mm]
SLS
Length ls
[mm]
LSV
Length Lsv
[mm]
LS
Length Ls
[mm]
MGW
More weights
[kg]
W
Weight W
[kg]
581801015
581801015
4-6 bar
PVC-U
EPDM
DIN
16
65
95
54x66
130
130
12
10
12,5
186
25
7
13
4x14
-
-
-
-
-
-
-
-
-
-
-
-
-
-
2,1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表