您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Pipe 6 mm - HoKa Pipe made of sheets, 6 mm
Funken
Ventilation fittings
Tube
Powered by
CAD模型選擇
{funken/hoka/rohr/rohr_6mm.prj},{NB=Rohr 6 PP, Aussendurchmesser = 560 - 10002919(LOD=M-300)},{CNSORDERNO=10002919},{CNSPRICE=140.50},{CNSMASSEXACT=0.000},{DA=560},{L=3000},{S=6},{T=4.5},{MCODE=3.rpn:0560x06},{ART=mtr. PP Rohr aus Platten Ø 560 x 6 mm, a 3 mtr.},{ARTE=mtr. PP pipe from sheet Ø 560 x 6 mm, a 3 mtr.},{ARTF=mtr. PP tubes chaudronnés avec des plaquesØ 560 x 6 mm, a 3 mtr.},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
T
Tolerance Ø
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Pipe 6 PVC, outer diamete...
10013870
mtr. PVC pipe from sheet ...
17.090
PVC
RAL 7011
630
1000
6
2.0
HOKA PVC pipe of sheet ma...
The specified dimensions ...
Pipe 6 PVC, outer diamete...
10013871
mtr. PVC pipe from sheet ...
18.000
PVC
RAL 7011
700
1000
6
2.0
HOKA PVC pipe of sheet ma...
The specified dimensions ...
Pipe 6 PE, outer diameter...
10002563
mtr. PE pipe from sheet Ø...
0.000
PE
black
450
3000
6
3.5
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 6 PE, outer diameter...
10000714
mtr. PE pipe from sheet Ø...
27.000
PE
black
500
3000
6
4.0
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 6 PE, outer diameter...
10010014
mtr. PE pipe from sheet Ø...
0.000
PE
black
560
3000
6
4.5
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 6 PE, outer diameter...
10000716
mtr. PE pipe from sheet Ø...
11.000
PE
black
600
3000
6
4.5
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 6 PE, outer diameter...
10000941
mtr. PE pipe from sheet Ø...
12.000
PE
black
630
3000
6
4.5
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 6 PE, outer diameter...
10000942
mtr. PE pipe from sheet Ø...
0.000
PE
black
700
3000
6
4.5
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 6 PE, outer diameter...
10001002
mtr. PE pipe from sheet Ø...
0.000
PE
black
710
3000
6
4.5
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 6 PP, outer diameter...
10008705
mtr. PP pipe from sheet Ø...
26.000
PP
RAL 7032
500
3000
6
4.0
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 6 PP, outer diameter...
10002919
mtr. PP pipe from sheet Ø...
0.000
PP
RAL 7032
560
3000
6
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 6 PP, outer diameter...
10008924
mtr. PP pipe from sheet Ø...
31.000
PP
RAL 7032
600
3000
6
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 6 PP, outer diameter...
10002921
mtr. PP pipe from sheet Ø...
0.000
PP
RAL 7032
630
3000
6
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 6 PP, outer diameter...
10009071
mtr. PP pipe from sheet Ø...
37.000
PP
RAL 7032
700
3000
6
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 6 PP, outer diameter...
10009073
mtr. PP pipe from sheet Ø...
0.000
PP
RAL 7032
710
3000
6
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 6 PPs, outer diamete...
10007340
mtr. PPs pipe from sheet ...
8.670
PPs
RAL 7037
500
3000
6
4.0
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 6 PPs, outer diamete...
10007632
mtr. PPs pipe from sheet ...
10.000
PPs
RAL 7037
560
3000
6
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 6 PPs, outer diamete...
10007634
mtr. PPs pipe from sheet ...
10.700
PPs
RAL 7037
600
3000
6
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 6 PPs, outer diamete...
10007826
mtr. PPs pipe from sheet ...
11.670
PPs
RAL 7037
630
3000
6
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 6 PPs, outer diamete...
10007944
mtr. PPs pipe from sheet ...
13.000
PPs
RAL 7037
700
3000
6
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 6 PPs, outer diamete...
10007946
mtr. PPs pipe from sheet ...
38.500
PPs
RAL 7037
710
3000
6
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 6 PP-EL-s, outer dia...
10014023
mtr. PP-EL-s pipe from sh...
0.000
PP-EL-s
black
700
3000
6
4.5
HOKA PP-EL-s pipe of shee...
The specified dimensions ...
Pipe 6 PP-EL-s, outer dia...
10007690
mtr. PP-EL-s pipe from sh...
0.000
PP-EL-s
black
710
3000
6
4.5
HOKA PP-EL-s pipe of shee...
The specified dimensions ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表