您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 808 - Stainless Steel-Universal joints with friction bearing, Form DG double, with friction bearing, without keyway
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joints
DIN 808
DIN 808 NI
DIN 808 NI DG
DIN 808 NI DG B
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/kreuzgelenke/din808/din808_ni/din808_ni_dg/din808_ni_dg_b/din_808_dg_ni_ass.prj},{NB=Edelstahl-Kreuzgelenk mit Gleitlager DIN 808-22-B10-74-DG-NI},{PARTNUMBER=DIN 808-22-B10-74-DG-NI},{NORMNR=DIN 808},{PPATH=din_808_dg_ni3.prj},{WKL=0},{WKL2=0},{WKR=0},{WKR2=0},{D1=22},{D2=B10},{S=10},{L2=74},{L3=24},{L4=26},{T=12},{R=4},{R2=5},{WEIGHT=0.1500},{CTN=84831050},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
D2
Bore
ⁿ/ₐ
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel - Univers...
DIN 808-16-B6-56-DG-NI
16
B6
56
17
22
8
0.0600
84831050
YES
Stainless Steel - Univers...
DIN 808-16-B8-62-DG-NI
16
B8
62
20
22
11
0.0650
84831050
YES
Stainless Steel - Univers...
DIN 808-22-B10-74-DG-NI
22
B10
74
24
26
12
0.1500
84831050
YES
Stainless Steel - Univers...
DIN 808-25-B12-86-DG-NI
25
B12
86
28
30
13
0.2250
84831050
YES
Stainless Steel - Univers...
DIN 808-32-B16-105-DG-NI
32
B16
105
34
37
16
0.4350
84831050
YES
Stainless Steel - Univers...
DIN 808-42-B20-128-DG-NI
42
B20
128
41
46
18
0.9190
84831050
YES
Stainless Steel - Univers...
DIN 808-50-B25-163-DG-NI
50
B25
163
54
55
26
1.6200
84831050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表