您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
slovenčina
English
Timing bars AT5
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing bars
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_bars/timing_belt_bars_bat5.prj},{NB=T76204},{NAME=Timing bar profile AT5 Z27 L160mm},{DESCRIPTION=BAT 5 27},{CNSORDERNO=T76204},{Z=27},{DE=41.80},{L1=160},{L=160},{N=210},{KG=0.55},{CNSORDERNO2=68000027}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
T76188
Timing bar profile AT5 Z1...
BAT 5 12
T76188
12
17.85
140
140
201
0.08
T76189
Timing bar profile AT5 Z1...
BAT 5 13
T76189
13
19.45
140
140
203
0.10
T76190
Timing bar profile AT5 Z1...
BAT 5 14
T76190
14
21.05
140
140
203
0.12
T76192
Timing bar profile AT5 Z1...
BAT 5 15
T76192
15
22.65
140
140
204
0.14
T76193
Timing bar profile AT5 Z1...
BAT 5 16
T76193
16
24.20
140
140
205
0.15
T76194
Timing bar profile AT5 Z1...
BAT 5 17
T76194
17
25.80
140
140
205
0.18
T76195
Timing bar profile AT5 Z1...
BAT 5 18
T76195
18
27.40
140
140
205
0.20
T76196
Timing bar profile AT5 Z1...
BAT 5 19
T76196
19
29.00
140
140
206
0.23
T76197
Timing bar profile AT5 Z2...
BAT 5 20
T76197
20
30.60
160
160
206
0.30
T76198
Timing bar profile AT5 Z2...
BAT 5 21
T76198
21
32.30
160
160
207
0.33
T76199
Timing bar profile AT5 Z2...
BAT 5 22
T76199
22
33.85
160
160
207
0.36
T76200
Timing bar profile AT5 Z2...
BAT 5 23
T76200
23
35.45
160
160
208
0.40
T76201
Timing bar profile AT5 Z2...
BAT 5 24
T76201
24
37.00
160
160
208
0.44
T76202
Timing bar profile AT5 Z2...
BAT 5 25
T76202
25
38.55
160
160
209
0.47
T76203
Timing bar profile AT5 Z2...
BAT 5 26
T76203
26
40.20
160
160
209
0.51
T76204
Timing bar profile AT5 Z2...
BAT 5 27
T76204
27
41.80
160
160
210
0.55
T76205
Timing bar profile AT5 Z2...
BAT 5 28
T76205
28
43.35
160
160
210
0.60
T76206
Timing bar profile AT5 Z3...
BAT 5 30
T76206
30
46.55
160
160
211
0.69
T76207
Timing bar profile AT5 Z3...
BAT 5 32
T76207
32
49.70
160
160
212
0.81
T76208
Timing bar profile AT5 Z3...
BAT 5 34
T76208
34
52.85
160
160
213
0.90
T76209
Timing bar profile AT5 Z3...
BAT 5 36
T76209
36
56.05
160
160
215
1.02
T76210
Timing bar profile AT5 Z3...
BAT 5 38
T76210
38
59.25
160
160
216
1.14
T76211
Timing bar profile AT5 Z4...
BAT 5 40
T76211
40
62.45
160
160
216
1.28
T76212
Timing bar profile AT5 Z4...
BAT 5 42
T76212
42
65.60
160
160
217
1.41
T76213
Timing bar profile AT5 Z4...
BAT 5 44
T76213
44
68.80
160
160
218
1.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表