您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
NTMdl - Set screw - delrin point
HPC
Mechanical drive components
Attaching hardware
Steel mounting accessories
Powered by
CAD模型選擇
{hpc/v1/attaching/steel/ntmdl.prj},{NB=hpc_NTM6-61/DL},{REF=NTM6-61/DL},{D=M6},{D1=3.5},{L=61.3},{SW=3.0},{REP=Représentation simplifiée},{INFO=INFO},{DX=6},{XB=1.700},{XL=0.200},{XJ=0.930},{XE=3.500},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
L
[mm]
SW
[mm]
HPC - NTM4-7/DL
NTM4-7/DL
M4
2.0
7.0
2.0
HPC - NTM4-9/DL
NTM4-9/DL
M4
2.0
9.0
2.0
HPC - NTM4-11/DL
NTM4-11/DL
M4
2.0
11.0
2.0
HPC - NTM4-13/DL
NTM4-13/DL
M4
2.0
13.0
2.0
HPC - NTM4-17/DL
NTM4-17/DL
M4
2.0
17.0
2.0
HPC - NTM4-31/DL
NTM4-31/DL
M4
2.0
31.0
2.0
HPC - NTM4-41/DL
NTM4-41/DL
M4
2.0
41.0
2.0
HPC - NTM5-9/DL
NTM5-9/DL
M5
3.0
9.0
2.5
HPC - NTM5-11/DL
NTM5-11/DL
M5
3.0
11.0
2.5
HPC - NTM5-13/DL
NTM5-13/DL
M5
3.0
13.0
2.5
HPC - NTM5-17/DL
NTM5-17/DL
M5
3.0
17.0
2.5
HPC - NTM5-21/DL
NTM5-21/DL
M5
3.0
21.0
2.5
HPC - NTM5-31/DL
NTM5-31/DL
M5
3.0
31.0
2.5
HPC - NTM5-41/DL
NTM5-41/DL
M5
3.0
41.0
2.5
HPC - NTM6-11/DL
NTM6-11/DL
M6
3.5
11.3
3.0
HPC - NTM6-13/DL
NTM6-13/DL
M6
3.5
13.3
3.0
HPC - NTM6-17/DL
NTM6-17/DL
M6
3.5
17.3
3.0
HPC - NTM6-21/DL
NTM6-21/DL
M6
3.5
21.3
3.0
HPC - NTM6-26/DL
NTM6-26/DL
M6
3.5
26.3
3.0
HPC - NTM6-41/DL
NTM6-41/DL
M6
3.5
41.3
3.0
HPC - NTM6-51/DL
NTM6-51/DL
M6
3.5
51.3
3.0
HPC - NTM6-61/DL
NTM6-61/DL
M6
3.5
61.3
3.0
HPC - NTM8-13/DL
NTM8-13/DL
M8
5.0
13.6
4.0
HPC - NTM8-17/DL
NTM8-17/DL
M8
5.0
17.6
4.0
HPC - NTM8-21/DL
NTM8-21/DL
M8
5.0
21.6
4.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表