您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Piston rod cylinders - Piston rod cylinder type TQZ. and lids are made of solid material. Thus almost every variant and a special solution of the standard components can be realized.
Konstandin
Top Quality Zylinder
Powered by
CAD模型選擇
{konstandin/tqz/tqz1_asmtab.prj},{NB=ZK2102-0050-0000(0)},{PDF=Datenblatt beachten},{ARTNR=ZK2102},{TYP=TQZ},{ZYL=50},{MAT=S},{HUB=50},{HUBST=0},{ZU=S},{BEF=},{BEF1=},{BEF2=},{BEF3=},{DITYP=S},{S2=},{KVER=S},{KVERHUB=0},{A=32},{AG=1/4},{BA=40},{BB=4},{C=106},{DA=40},{DB=6.0},{E1=65},{E2=46.5},{F1=16.0},{F2=8.5},{G=M8},{NDM=16.000},{STEP=1.500},{GT=17.5},{H=31.0},{J=28.0},{K=20},{KG=M16x1.5},{KL=8.0},{LK=65.8},{M=37},{SW1=17},{SW2=24},{XVMIN=0.000},{XV=0.000},{XVMAX=0.000},{XMH=98.000},{PPATH=tqz1_asmtpl.prj},{ZGROHR=55.000},{ZGZUG=8.000},{PDFX=http://www.konstandin-gmbh.de/cadenas/TQZ.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
ZYL
Cylinder diameter
[mm]
A
[mm]
AG
[mm]
BA
d11
[mm]
BB
[mm]
C
+Hub
[mm]
DA
d11
[mm]
DB
[mm]
E1
[mm]
E2
[mm]
F1
[mm]
F2
[mm]
G
[mm]
GT
[mm]
H
[mm]
J
[mm]
K
[mm]
KG
[mm]
KL
[mm]
LK
[mm]
M
[mm]
SW1
[mm]
SW2
[mm]
ZK2100-0050 Konstandin
ZK2100
TQZ
32
22
1/8
30
4
94
30
5.0
47
32.5
20.0
4.5
M6
17.5
30.5
20.0
12
M10x1.25
6.0
46.0
26
10
17
ZK2101-0050 Konstandin
ZK2101
TQZ
40
24
1/4
35
4
105
35
4.5
55
38.0
14.5
5.3
M6
17.5
34.0
20.5
16
M12x1.25
6.5
53.7
30
13
19
ZK2102-0050 Konstandin
ZK2102
TQZ
50
32
1/4
40
4
106
40
6.0
65
46.5
16.0
8.5
M8
17.5
31.0
28.0
20
M16x1.5
8.0
65.8
37
17
24
ZK2103-0050 Konstandin
ZK2103
TQZ
63
32
3/8
45
4
121
45
6.0
78
56.5
16.0
8.0
M8
17.5
33.0
26.0
20
M16x1.5
8.0
79.9
37
17
24
ZK2104-0050 Konstandin
ZK2104
TQZ
80
40
3/8
45
4
128
45
6.0
95
72.0
20.5
9.0
M10
19.5
35.5
32.5
25
M20x1.5
10.0
101.8
46
22
30
ZK2105-0050 Konstandin
ZK2105
TQZ
100
40
1/2
55
4
138
55
6.0
115
89.0
19.0
13.0
M10
19.5
37.0
37.5
25
M20x1.5
10.0
125.9
51
22
30
ZK2106-0050 Konstandin
ZK2106
TQZ
125
54
1/2
60
5
160
60
5.0
140
110.0
20.0
11.0
M12
22.5
45.0
45.0
32
M27x2
13.0
155.6
65
27
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表