您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
GUK - Self-locking nuts, Type GUK
KVT Fastening
ELASTIC STOP®
GUK
Powered by
CAD模型選擇
{kvt/elastic_stop/guk/guk.prj},{NB=KVT GUK 45x1.5},{IDNR=},{D1=M45x1.5},{DN=45.000},{P=1.500},{BZC=GUK 45x1.5},{B=12.3},{H=7.8},{D=62},{A=55},{T=55},{O=6},{N=4},{WS=Mutter: Stahl verzink und passiert, Sicherungsring: Polyamid (max. 100 °C)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
D1
Thread
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
B
~
[mm]
H
~
[mm]
D
Ø
[mm]
A
Ø
[mm]
T
[mm]
O
[mm]
N
Grooving
ⁿ/ₐ
WS
Material
ⁿ/ₐ
KVT GUK 10x0.75
M10x0.75
GUK 10x0.75
7.6
4.5
18
15
15
3
4
Nut: Steel zinc plated an...
KVT GUK 12x1
M12x1
GUK 12x1
7.6
4.5
21
18
18
3
4
Nut: Steel zinc plated an...
KVT GUK 15x1
M15x1
GUK 15x1
8.6
5.5
24
21
21
4
4
Nut: Steel zinc plated an...
KVT GUK 17x1
M17x1
GUK 17x1
8.7
5.5
28
24
24
4
4
Nut: Steel zinc plated an...
KVT GUK 20x1
M20x1
GUK 20x1
9.6
6.0
32
27
27
4
4
Nut: Steel zinc plated an...
KVT GUK 25x1.5
M25x1.5
GUK 25x1.5
10.5
6.5
38
33
33
5
4
Nut: Steel zinc plated an...
KVT GUK 30x1.5
M30x1.5
GUK 30x1.5
10.7
6.6
44
38
38
5
4
Nut: Steel zinc plated an...
KVT GUK 35x1.5
M35x1.5
GUK 35x1.5
11.3
7.0
50
44
44
5
4
Nut: Steel zinc plated an...
KVT GUK 40x1.5
M40x1.5
GUK 40x1.5
12.3
7.7
56
50
50
6
4
Nut: Steel zinc plated an...
KVT GUK 45x1.5
M45x1.5
GUK 45x1.5
12.3
7.8
62
55
55
6
4
Nut: Steel zinc plated an...
KVT GUK 50x1.5
M50x1.5
GUK 50x1.5
12.9
8.1
68
61
61
6
4
Nut: Steel zinc plated an...
KVT GUK 55x2
M55x2
GUK 55x2
13.4
8.2
75
68
68
7
6
Nut: Steel zinc plated an...
KVT GUK 60x2
M60x2
GUK 60x2
13.4
8.2
80
73
73
7
6
Nut: Steel zinc plated an...
KVT GUK 65x2
M65x2
GUK 65x2
14.5
9.2
85
77
77
7
6
Nut: Steel zinc plated an...
KVT GUK 70x2
M70x2
GUK 70x2
14.5
9.2
92
84
84
8
6
Nut: Steel zinc plated an...
KVT GUK 75x2
M75x2
GUK 75x2
15.5
10.0
98
89
89
8
6
Nut: Steel zinc plated an...
KVT GUK 80x2
M80x2
GUK 80x2
16.5
11.2
105
96
96
10
8
Nut: Steel zinc plated an...
KVT GUK 85x2
M85x2
GUK 85x2
17.5
12.1
110
100
100
10
8
Nut: Steel zinc plated an...
KVT GUK 90x2
M90x2
GUK 90x2
17.7
12.5
120
110
110
10
8
Nut: Steel zinc plated an...
KVT GUK 95x2
M95x2
GUK 95x2
18.7
13.5
125
115
115
10
8
Nut: Steel zinc plated an...
KVT GUK 100x2
M100x2
GUK 100x2
19.7
14.5
130
120
120
10
8
Nut: Steel zinc plated an...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表