您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
TR - Accessories for ball cage with circlip ad retaining unit
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/tr.prj},{NB=TR 5},{TYPE=TR 5},{D=30},{D1=29.5},{D2=34.2},{D3=12},{S=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Gr.
ⁿ/ₐ
D
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
S
[mm]
TR 1
TR 1
18
17.5
20.8
12
1.5
TR 2
TR 2
19
18.5
21.8
12
1.5
TR 3
TR 3
24
23.5
26.8
12
1.5
TR 4
TR 4
25
24.5
27.8
12
1.5
TR 5
TR 5
30
29.5
34.2
12
1.5
TR 6
TR 6
32
31.5
36.2
12
1.5
TR 7
TR 7
40
39.5
44.2
15
2.0
TR 8
TR 8
42
41.5
46.2
15
2.0
TR 9
TR 9
50
49.5
54.2
15
2.0
TR 10
TR 10
52
51.5
56.5
15
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表