您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rodless cylinders
Metalwork
Actuators
Rodless cylinder
Rodless cylinders
Powered by
CAD模型選擇
{metalwork/actuators/rodless_cyl/rodless_cylinders/rodless_cylinders_asmtab.prj},{NB=2700250100CN/0-0---0},{IDNR=},{DI=25},{TYPE=Rodless},{VERSION=0},{EX=0},{HUB=100},{HUBST=0},{MAT=C45 chromed rod (or rodless)},{SE=N},{AC1=0},{AC2=},{AC3=},{AC4=0},{INFO=Catalogue},{J=8.5},{K=50},{M=M5},{M1=M5},{M2=M6},{N=12.0},{N1=11},{O=13.0},{P=66.0},{R=29.6},{S=23},{T=3.30},{U=15},{V=27},{VS=27},{W=40},{WS=40},{W1=20.0},{W2=13.5},{Y=6.5},{Z1=53.0},{Z2=33},{Z3=6.5},{BM=72},{C1=44},{W7=53.0},{W8=67.0},{WS4=50},{Y1=5.0},{Z5=9.8},{ST=16},{FST=18.0},{FH=34000},{F1=2800},{F2=530},{PPATH=rodless_cylinders_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
Thread
ⁿ/ₐ
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
N
[mm]
N1
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
VS
[mm]
W
[mm]
WS
[mm]
W1
[mm]
W2
[mm]
Y
[mm]
Z1
[mm]
Z2
[mm]
Z3
[mm]
Z4
[mm]
BM
B Max
[mm]
C1
[mm]
W7
[mm]
W8
[mm]
WS4
[mm]
Y1
[mm]
Z5
[mm]
ST
Stroke
[mm]
FST
Max. cushioned force for stroke
[J]
FH
Max. cushioned force for hour
[J]
F1
Max. impact force
[N]
F2
Max. thrust force
[N]
2700160100CN
2700160100CN
16
Rodless
C45 chromed rod (or rodle...
130
12
15
76
64
48
M5
12
6.4
32
M4
M3
M5
7.0
8
6.0
43.5
23.5
18
2.75
10
18
18
27
27
13.5
9.0
4.5
37.5
24
4.5
28
42
22
38.0
46.0
42
7.5
7.5
10
4.5
14125
1000
220
2700250100CN
2700250100CN
25
Rodless
C45 chromed rod (or rodle...
200
17
23
120
100
80
1/8
18.5
8.5
50
M5
M5
M6
12.0
11
13.0
66.0
29.6
23
3.30
15
27
27
40
40
20.0
13.5
6.5
53.0
33
6.5
42
72
44
53.0
67.0
50
5.0
9.8
16
18.0
34000
2800
530
2700320100CN
2700320100CN
32
Rodless
C45 chromed rod (or rodle...
250
23
27
150
110
90
1/4
22
10.5
55
M6
M6
M8
14.0
12
12.0
86.0
36.0
27
4.40
18
40
36
56
52
30.0
22.0
8.0
74.0
44
8.0
70
90
56
74.0
89.0
60
4.0
12.2
22
40.0
53700
3750
890
2700400100CN
2700400100CN
40
Rodless
C45 chromed rod (or rodle...
300
45
30
150
110
90
1/4
24
15.0
55
M6
M6
M8
17.5
12
12.0
97.0
36.8
28
4.40
18
54
54
69
72
36.0
27.0
9.0
85.0
49
11.8
70
105
74
89.0
108.0
75
1.5
12.7
25
65.0
70000
5500
1550
2700630100CN
2700630100CN
63
Rodless
C45 chromed rod (or rodle...
430
47
39
257
3/8
32
14.5
M8
M8
9.2
120.0
78
78
103
103
59.5
48.0
11.5
105
65
128.5
153.0
103
19.0
25
125.0
91000
11120
2220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表