您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
MBRK, MBRKM - 球阀
Misumi
FA工厂自动化
33_钢管/接头/软钢管/阀/食品级清洁钢管
Powered by
CAD模型選擇
{misumi/metric/33_pipe_fittings/mbrk_asmtab.prj},{NB=MBRK20A},{NO=20A},{MATMB=},{OP=Room Temperature Water, Oil, Air, Gas: 4.12MPa, Saturated Steam: 0.98MPa},{MATBS=Fluororesin containing Glass Fiber},{DD=12.5},{H=44},{D1=85},{L=59.0},{RC=0.75000000},{S1=32},{L1=30.0},{RC1=26.441},{PPATH=mbrk/mbrk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NO
No.
ⁿ/ₐ
OP
最高使用压力
ⁿ/ₐ
MATBS
材质 球密封垫
ⁿ/ₐ
DD
d
[mm]
H
[mm]
D1
[mm]
L
[mm]
RC
RC(PT)
ⁿ/ₐ
S1
[mm]
L1
[mm]
MBRK8A
MBRK8A
MBRK
8A
Room Temperature Water, O...
Fluororesin containing Gl...
4.5
31
60
39.0
1/4
17
19.0
MBRK10A
MBRK10A
MBRK
10A
Room Temperature Water, O...
Fluororesin containing Gl...
6.8
36
70
44.0
3/8
21
21.0
MBRK15A
MBRK15A
MBRK
15A
Room Temperature Water, O...
Fluororesin containing Gl...
9.2
41
85
56.5
1/2
25
27.5
MBRK20A
MBRK20A
MBRK
20A
Room Temperature Water, O...
Fluororesin containing Gl...
12.5
44
85
59.0
3/4
32
30.0
MBRK25A
MBRK25A
MBRK
25A
Room Temperature Water, O...
Fluororesin containing Gl...
16.0
48
100
71.0
1
38
35.0
MBRK32A
MBRK32A
MBRK
32A
Room Temperature Water, O...
Fluororesin containing Gl...
20.0
54
100
78.0
1 1/4
49
40.0
MBRK40A
MBRK40A
MBRK
40A
Room Temperature Water, O...
Fluororesin containing Gl...
24.5
65
125
83.0
1 1/2
53
42.5
MBRK50A
MBRK50A
MBRK
50A
Room Temperature Water, O...
Fluororesin containing Gl...
32.0
72
125
100.0
2
65
51.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表