您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Heavy duty line - Solid base Ø30
MOVET
Leveling Feet
Stainless Steel / Solid
Spindle Diameter <M10
Base Diameter 20-50mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_massiv/durchmesser_spindel_m10/durchmesserbereich_fussplatte_20_50mm/heavy_duty_line_solid_base_no_nut_asmtab.prj},{NB=MOVET+45810440/D30(hoch0)},{TYP=45810440/D30},{BESTNR=4061408114931},{LODLEVEL=hoch},{ANG=0.0},{BES=M8x50},{A=23.5},{B=50},{D=30},{CH=12},{F=M8},{M=8},{G=13},{H=73.5},{H1=0},{SL=8000},{INFO=Download-Link},{TYPX=10440/D30},{ANGX=0,[-15:15]},{VER=1},{LINK=},{PPATH=../../edelstahl_maschinenfuesse/heavy_duty_parts/heavy_duty_line_solid_base_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
H1
H-Total height
[mm]
SL
Maschine foot load
[N]
MOVET+4061408114931
45810440/D30
4061408114931
M8x50
23.5
50
30
12
M8
13
73.5
0
8000
MOVET+4061408114948
45810450/D30
4061408114948
M10x50
23.5
50
30
12
M10
13
73.5
0
10000
MOVET+4061408114955
45810452/D30
4061408114955
M10x75
23.5
75
30
12
M10
13
88.5
0
10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表