您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Medium load - Solid base Ø30-50
MOVET
Leveling Feet
Stainless Steel / Solid
Spindle Diameter <M10
Base Diameter 20-50mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_massiv/durchmesser_spindel_m10/durchmesserbereich_fussplatte_20_50mm/medium_load_solid_base_m10_asmtab.prj},{NB=MOVET+458381075(hoch0)},{TYP=458381075},{BESTNR=4061408073122},{LODLEVEL=hoch},{ANG=0.0},{BES=M10x75},{A=14},{B=75},{D=40},{CH=14},{F=M10},{M=10},{G=8},{H=89},{H1=0},{SL=9000},{INFO=Download-Link},{TYPX=381075},{ANGX=0,[-1.5:1.5]},{PPATH=../../edelstahl_maschinenfuesse/medium_load_parts/medium_load_solid_base_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/30825_3812100.pdf},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
H1
H-Total height
[mm]
SL
Maschine foot load
[N]
MOVET+4061408032204
45830825
4061408032204
M8x25
14
25
30
14
M8
8
39
0
8000
MOVET+4061408073047
45830850
4061408073047
M8x50
14
50
30
14
M8
8
64
0
8000
MOVET+4061408073061
458301025
4061408073061
M10x25
14
25
30
14
M10
8
39
0
8000
MOVET+4061408073078
458301050
4061408073078
M10x50
14
50
30
14
M10
8
64
0
8000
MOVET+4061408073085
458301075
4061408073085
M10x75
14
75
30
14
M10
8
89
0
8000
MOVET+4061408073092
45838825
4061408073092
M8x25
14
25
40
14
M8
8
39
0
9000
MOVET+4061408073108
45838850
4061408073108
M8x50
14
50
40
14
M8
8
64
0
9000
MOVET+4061408073115
458381025
4061408073115
M10x25
14
25
40
14
M10
8
39
0
9000
MOVET+4061408067244
458381050
4061408067244
M10x50
14
50
40
14
M10
8
64
0
9000
MOVET+4061408073122
458381075
4061408073122
M10x75
14
75
40
14
M10
8
89
0
9000
MOVET+4061408117727
45830850/G
4061408117727
M8x50
14
50
30
14
M8
8
64
67
8000
MOVET+4061408079902
45838825/G
4061408079902
M8x25
14
25
40
14
M8
8
39
42
9000
MOVET+4061408079919
45838850/G
4061408079919
M8x50
14
50
40
14
M8
8
64
67
9000
MOVET+4061408079926
458381025/G
4061408079926
M10x25
14
25
40
14
M10
8
39
42
9000
MOVET+4061408079933
458381050/G
4061408079933
M10x50
14
50
40
14
M10
8
64
67
9000
MOVET+4061408079940
458381075/G
4061408079940
M10x75
14
75
40
14
M10
8
89
92
9000
MOVET+4061408073214
45815000/50
4061408073214
M10x25
23
25
50
14
M10
13
48
0
12000
MOVET+4061408073221
45815001/50
4061408073221
M10x50
23
50
50
14
M10
13
73
0
12000
MOVET+4061408073238
45815002/50
4061408073238
M10x75
23
75
50
14
M10
13
98
0
12000
MOVET+4061408073245
45815003/50
4061408073245
M10x100
23
100
50
14
M10
13
123
0
12000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表