您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
ASFB Light Cast Iron Flange Units (Oval)
NTN Corporation
Bearing Units
ASFB Light Cast Iron Flange Units (Oval)
Powered by
CAD模型選擇
{ntn/bearing_units/asfb_light_cifu/asfb_lcifuo_asmtab.prj},{NB=ASFB203D1(17,D1)},{SD=17},{GN=D1},{PPATH=../asfb_lcifuo_asmtpl.prj},{H=81},{J=63.5},{A2=9.5},{A1=9.5},{A=18.0},{N=7},{L=56},{A0=25.5},{B=22},{S=6.0},{D4=24.3},{UNX=ASFB203},{G=4.2},{SS=M5x0.8},{FB=M6},{NNB=AS203},{BLR=9.6},{BSLR=4.6},{CBLR=980},{CBSLR=465},{MASS=0.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
J
Dimension
[mm]
A2
Dimension
[mm]
A1
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
L
Dimension
[mm]
A0
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set screw
ⁿ/ₐ
FB
Fixed bolt
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
ASFB201D1
12
ASFB201D1
81
63.5
9.5
9.5
18.0
7
56
25.5
22
6.0
4.2
M5x0.8
M6
AS201
9.6
4.6
980
465
0.3
ASFB202D1
15
ASFB202D1
81
63.5
9.5
9.5
18.0
7
56
25.5
22
6.0
4.2
M5x0.8
M6
AS202
9.6
4.6
980
465
0.3
ASFB203D1
17
ASFB203D1
81
63.5
9.5
9.5
18.0
7
56
25.5
22
6.0
4.2
M5x0.8
M6
AS203
9.6
4.6
980
465
0.2
ASFB204D1
20
ASFB204D1
90
71.5
11.0
11.0
20.0
10
61
29.0
25
7.0
4.2
M5x0.8
M8
AS204
12.8
6.65
1310
680
0.3
ASFB205D1
25
ASFB205D1
95
76.0
11.0
11.0
20.0
10
64
30.5
27
7.5
5.0
M5x0.8
M8
AS205
14
7.85
1430
800
0.3
ASFB206D1
30
ASFB206D1
113
90.5
12.0
12.0
22.5
12
76
33.0
29
8.0
5.0
M6x0.75
M10
AS206
19.5
11.3
1980
1150
0.5
ASFB207D1
35
ASFB207D1
122
100.0
11.0
13.0
24.0
12
89
36.5
34
8.5
6.0
M6x0.75
M10
AS207
25.7
15.3
2620
1560
0.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表