您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Standard
NTN Corporation
Bearing Units
UCFL Flange Units (Oval)
Powered by
CAD模型選擇
{ntn/bearing_units/ucfl_flange_units_oval/ucfl_fuo_asmtab.prj},{NB=UCFL310D1(50,D1)},{SD=50},{GN=D1},{PPATH=ucfl_fuo_asmtpl.prj},{H=240},{J=187},{A2=28},{A1=19},{A=48.0},{N=25},{L=140},{A0=67.0},{B=61.0},{S=22.0},{G=12.0},{SS=M12x1.5},{FB=M22},{GNP=GA-PF1/8},{NNB=UC310D1},{BLR=68.5},{BSLR=38.50},{CU=2.990},{CBLR=6300},{CBSLR=3900},{MASS=4.1},{D4=70.6},{UNX=UCFL310}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
J
Dimension
[mm]
A2
Dimension
[mm]
A1
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
L
Dimension
[mm]
A0
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CU
Fatigue load limit
[kN]
MASS
Mass
[kg]
UCFL201D1
12
UCFL201D1
113
90
15
11
25.5
12
60
33.3
31.0
12.7
M10
UC201D1
14.2
6.65
0.505
0.5
UCFL202D1
15
UCFL202D1
113
90
15
11
25.5
12
60
33.3
31.0
12.7
M10
UC202D1
14.2
6.65
0.505
0.5
UCFL203D1
17
UCFL203D1
113
90
15
11
25.5
12
60
33.3
31.0
12.7
M10
UC203D1
14.2
6.65
0.505
0.5
UCFL204D1
20
UCFL204D1
113
90
15
11
25.5
12
60
33.3
31.0
12.7
M10
UC204D1
14.2
6.65
0.505
0.4
UCFL205D1
25
UCFL205D1
130
99
16
13
27.0
16
68
35.8
34.1
14.3
M14
UC205D1
15.5
7.85
0.550
0.6
UCFLX05D1
25
UCFLX05D1
141
117
18
13
30.0
12
83
40.2
38.1
15.9
M10
UCX05D1
21.6
11.30
0.795
1.0
UCFL305D1
25
UCFL305D1
150
113
16
13
29.0
19
80
39.0
38.0
15.0
M16
UC305D1
23.5
10.90
0.855
0.9
UCFL206D1
30
UCFL206D1
148
117
18
13
31.0
16
80
40.2
38.1
15.9
M14
UC206D1
21.6
11.30
0.795
0.8
UCFLX06D1
30
UCFLX06D1
156
130
19
15
34.0
16
95
44.4
42.9
17.5
M14
UCX06D1
28.4
15.30
1.090
1.4
UCFL306D1
30
UCFL306D1
180
134
18
15
32.0
23
90
44.0
43.0
17.0
M20
UC306D1
29.5
15.00
1.140
1.4
UCFL207D1
35
UCFL207D1
161
130
19
15
34.0
16
90
44.4
42.9
17.5
M14
UC207D1
28.4
15.30
1.090
1.2
UCFLX07D1
35
UCFLX07D1
171
144
21
16
38.0
16
105
51.2
49.2
19.0
M14
UCX07D1
32.5
17.80
1.240
1.8
UCFL307D1
35
UCFL307D1
185
141
20
16
36.0
23
100
49.0
48.0
19.0
M20
UC307D1
37.0
19.10
1.470
1.7
UCFL208D1
40
UCFL208D1
175
144
21
15
36.0
16
100
51.2
49.2
19.0
M14
UC208D1
32.5
17.80
1.240
1.5
UCFLX08D1
40
UCFLX08D1
179
148
22
16
40.0
16
111
52.2
49.2
19.0
M14
UCX08D1
36.0
20.40
1.600
2.0
UCFL308D1
40
UCFL308D1
200
158
23
17
40.0
23
112
56.0
52.0
19.0
M20
UC308D1
45.0
24.00
1.830
2.2
UCFL209D1
45
UCFL209D1
188
148
22
16
38.0
19
108
52.2
49.2
19.0
M16
UC209D1
36.0
20.40
1.600
1.8
UCFLX09D1
45
UCFLX09D1
189
157
23
16
40.0
16
116
55.6
51.6
19.0
M14
UCX09D1
39.0
23.20
1.820
2.2
UCFL309D1
45
UCFL309D1
230
177
25
18
44.0
25
125
60.0
57.0
22.0
M22
UC309D1
58.5
32.00
2.500
3.0
UCFL210D1
50
UCFL210D1
197
157
22
16
40.0
19
115
54.6
51.6
19.0
M16
UC210D1
39.0
23.20
1.820
2.0
UCFLX10D1
50
UCFLX10D1
216
184
26
18
44.0
19
133
59.4
55.6
22.2
M16
UCX10D1
48.0
29.20
2.290
3.0
UCFL310D1
50
UCFL310D1
240
187
28
19
48.0
25
140
67.0
61.0
22.0
M22
UC310D1
68.5
38.50
2.990
4.1
UCFL211D1
55
UCFL211D1
224
184
25
18
43.0
19
130
58.4
55.6
22.2
M16
UC211D1
48.0
29.20
2.290
2.9
UCFL311D1
55
UCFL311D1
250
198
30
20
52.0
25
150
71.0
66.0
25.0
M22
UC311D1
79.5
45.00
3.500
4.6
UCFL212D1
60
UCFL212D1
250
202
29
18
48.0
23
140
68.7
65.1
25.4
M20
UC212D1
58.0
36.00
2.830
3.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表