您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Standard
NTN Corporation
Bearing Units
UCT Take-up Units
Powered by
CAD模型選擇
{ntn/bearing_units/uct_take_up_units/uct_tuu_asmtab.prj},{NB=UCT311D1(55,D1)},{SD=55},{GN=D1},{PPATH=uct_tuu_asmtpl.prj},{N1=29},{L2=23},{H2=105},{N2=66},{N=39},{L3=115},{A1=22},{H1=150},{H=163},{L=207},{A2=44},{A=66},{R=80},{L1=127},{B=66.0},{S=25.0},{G=12.0},{SS=M12x1.5},{GNP=GB-PF1/8},{NNB=UC311D1},{BLR=79.5},{BSLR=45.00},{CU=3.500},{CBLR=7300},{CBSLR=4600},{MASS=6.3},{D4=76.6},{UNX=UCT311}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
N1
Dimension
[mm]
L2
Dimension
[mm]
H2
Dimension
[mm]
N2
Dimension
[mm]
N
Dimension
[mm]
L3
Dimension
[mm]
A1
Dimension
[mm]
H1
Dimension
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
A2
Dimension
[mm]
A
Dimension
[mm]
R
Dimension
[mm]
L1
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CU
Fatigue load limit
[kN]
MASS
Mass
[kg]
UCT201D1
12
UCT201D1
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
UC201D1
14.2
6.65
0.505
0.6
UCT202D1
15
UCT202D1
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
UC202D1
14.2
6.65
0.505
0.6
UCT203D1
17
UCT203D1
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
UC203D1
14.2
6.65
0.505
0.6
UCT204D1
20
UCT204D1
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
UC204D1
14.2
6.65
0.505
0.6
UCT205D1
25
UCT205D1
16
12
51
32
19
51
12
76
89
97
24
32
35
62
34.1
14.3
UC205D1
15.5
7.85
0.550
0.8
UCTX05D1
25
UCTX05D1
16
12
56
37
22
57
12
89
102
113
28
37
43
70
38.1
15.9
UCX05D1
21.6
11.30
0.795
1.3
UCT305D1
25
UCT305D1
16
14
62
36
26
65
12
80
89
122
26
36
46
76
38.0
15.0
UC305D1
23.5
10.90
0.855
1.4
UCT206D1
30
UCT206D1
16
12
56
37
22
57
12
89
102
113
28
37
43
70
38.1
15.9
UC206D1
21.6
11.30
0.795
1.3
UCTX06D1
30
UCTX06D1
16
15
64
37
22
64
12
89
102
129
30
37
51
78
42.9
17.5
UCX06D1
28.4
15.30
1.090
1.7
UCT306D1
30
UCT306D1
18
16
70
41
28
74
16
90
100
137
28
41
52
85
43.0
17.0
UC306D1
29.5
15.00
1.140
1.8
UCT207D1
35
UCT207D1
16
15
64
37
22
64
12
89
102
129
30
37
51
78
42.9
17.5
UC207D1
28.4
15.30
1.090
1.6
UCTX07D1
35
UCTX07D1
19
17
83
49
29
83
16
102
114
144
36
49
56
88
49.2
19.0
UCX07D1
32.5
17.80
1.240
2.6
UCT307D1
35
UCT307D1
20
17
75
45
30
80
16
100
111
150
32
45
56
94
48.0
19.0
UC307D1
37.0
19.10
1.470
2.3
UCT208D1
40
UCT208D1
19
18
83
49
29
83
16
102
114
144
33
49
56
88
49.2
19.0
UC208D1
32.5
17.80
1.240
2.4
UCTX08D1
40
UCTX08D1
19
17
83
49
29
83
16
102
117
144
36
49
57
87
49.2
19.0
UCX08D1
36.0
20.40
1.600
2.6
UCT308D1
40
UCT308D1
22
19
83
50
32
89
18
112
124
162
34
50
62
100
52.0
19.0
UC308D1
45.0
24.00
1.830
3.0
UCT209D1
45
UCT209D1
19
18
83
49
29
83
16
102
117
145
35
49
57
88
49.2
19.0
UC209D1
36.0
20.40
1.600
2.4
UCTX09D1
45
UCTX09D1
19
18
83
49
29
86
16
102
117
151
38
49
59
92
51.6
19.0
UCX09D1
39.0
23.20
1.820
2.7
UCT309D1
45
UCT309D1
24
20
90
55
34
97
18
125
138
178
38
55
68
110
57.0
22.0
UC309D1
58.5
32.00
2.500
4.0
UCT210D1
50
UCT210D1
19
18
83
49
29
86
16
102
117
151
37
49
59
92
51.6
19.0
UC210D1
39.0
23.20
1.820
2.6
UCTX10D1
50
UCTX10D1
25
21
102
64
35
95
22
130
146
171
42
64
65
106
55.6
22.2
UCX10D1
48.0
29.20
2.290
4.2
UCT310D1
50
UCT310D1
27
22
98
61
37
106
20
140
151
192
40
61
74
118
61.0
22.0
UC310D1
68.5
38.50
2.990
5.0
UCT211D1
55
UCT211D1
25
21
102
64
35
95
22
130
146
171
38
64
65
106
55.6
22.2
UC211D1
48.0
29.20
2.290
3.9
UCTX11D1
55
UCTX11D1
32
21
102
64
35
102
22
130
146
194
44
64
75
119
65.1
25.4
UCX11D1
58.0
36.00
2.830
5.2
UCT311D1
55
UCT311D1
29
23
105
66
39
115
22
150
163
207
44
66
80
127
66.0
25.0
UC311D1
79.5
45.00
3.500
6.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表