您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Pfeifer
Created: 15.11.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pfeifer
01 VS ISI Bar-Rail approved
Pfeifer
Connecting
Wire rope loop connections
01_VS ISI Bar-Rail approved
Powered by
CAD模型選擇
{pfeifer/05_connecting/01_wire_rope_loop_connections/01_vs_isi_bar_rail_approved/vs_isi_asmtab.prj},{NB=VS-ISI-20-245321-end(300)},{TYP=VS-ISI-20},{AV=end},{LODLEVEL=300},{FC=blau},{L1=1180},{SL=80},{L=227},{A=236},{R=118},{B=60},{N=5},{MAT=Stahl verzinkt},{B0=50},{BK=0.7},{S=6},{INFO=PDF},{INFO1=PDF},{SLX=80},{LX=227},{AX=236},{RX=118},{BX=60},{LODDEST=architecture},{PPATH=../parts/01_vs_isi/vs_isi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Bestell-Nr.
ⁿ/ₐ
FC
Farbclip
ⁿ/ₐ
L1
l
[mm]
B2
b2
[mm]
H
h
[mm]
SL
[mm]
L
[mm]
A
a
[mm]
R
n
[mm]
B
[mm]
N
n
[piece(s)]
MAT
ⁿ/ₐ
LT
Ladungs-träger
[piece(s)]
VE
Verp.-Einheit
[piece(s)]
G
Gewicht ca.
[kg]
VS-ISI-20-245321-end(300)
245321
blau
1180
70
20
80
227
236
118
60
5
Stahl verzinkt
100
100
1.32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表