您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13#0.##.##F - Rear clevis (MP2)
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Fixings
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/fixings/rear_clevis_ecol.prj},{NB=1380.63.09F},{DIA=63},{MAT=A},{CB=40},{CD=16},{MR=16},{TG=56.5},{UB=70},{XD=190},{L2=6.5},{S5=9.0},{R1=5.750},{HH=32.698},{S6=6.750},{R=22.500},{L3=74.000},{X1=13.000},{X2=8.000},{X3=20.000},{X4=8.000},{X5=6.000},{X6=4.000},{X7=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
CB
CB (H 14)
[mm]
CD
[mm]
E
[mm]
H
[mm]
L
[mm]
MR
[mm]
TG
[mm]
UB
UB (h 14)
[mm]
XD
[mm]
L2
L2 (±0.5)
[mm]
S5
[mm]
WEIGHT
Weight
[g]
1380.32.09F
32
26
10
45
9
13
10
32.5
45
142
5.5
6.6
80
1380.40.09F
40
28
12
52
9
16
12
38.0
52
160
5.5
6.6
130
1380.50.09F
50
32
12
65
11
16
12
46.5
60
170
6.5
9.0
185
1380.63.09F
63
40
16
75
11
21
16
56.5
70
190
6.5
9.0
310
1380.80.09F
80
50
16
95
14
22
16
72.0
90
210
10.0
11.0
530
1380.100.09F
100
60
20
115
14
27
20
89.0
110
230
10.0
11.0
910
1380.125.09F
125
70
25
140
20
30
25
110.0
130
275
10.0
14.0
1710
1380.160.09F
160
90
30
180
20
35
25
140.0
170
315
10.0
18.0
2760
1380.200.09F
200
90
30
220
25
35
25
175.0
170
335
11.0
18.0
3820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表