您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
SPC/8 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spc_8.prj},{NB=CT03758},{MAT=Cast iron},{CODE=CT03758},{TYPE=SPC375-08},{GR=8},{P=375},{O=385},{FORM=6},{BUSH=4545},{DMAX=110},{E=30},{F=213},{J=319},{K=49.5},{L=114},{M=49.5},{N=242},{EX=30},{JX=319.000},{KX=49.500},{MX=49.5},{NX=242},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
CT02008
Cast iron
CT02008
SPC200-08
8
200
210
3
3535
90
-
213
144
62
89
62
-
CT02128
Cast iron
CT02128
SPC212-08
8
212
222
3
3535
90
-
213
156
62
89
62
-
CT02248
Cast iron
CT02248
SPC224-08
8
224
234
3
3535
90
-
213
168
62
89
62
-
CT02368
Cast iron
CT02368
SPC236-08
8
236
246
3
3535
90
-
213
180
62
89
62
-
CT02508
Cast iron
CT02508
SPC250-08
8
250
260
3
3535
90
-
213
194
62
89
62
-
CT02658
Cast iron
CT02658
SPC265-08
8
265
275
3
3535
90
-
213
209
62
89
62
-
CT02808
Cast iron
CT02808
SPC280-08
8
280
290
3
3535
90
-
213
224
62
89
62
-
CT03008
Cast iron
CT03008
SPC300-08
8
300
310
3
4040
100
-
213
244
55.5
102
55.5
-
CT03158
Cast iron
CT03158
SPC315-08
8
315
325
3
4040
100
-
213
259
55.5
102
55.5
-
CT03358
Cast iron
CT03358
SPC335-08
8
335
345
6
4040
100
50
213
279
55.5
102
55.5
210
CT03558
Cast iron
CT03558
SPC355-08
8
355
365
6
4040
100
40
213
299
55.5
102
55.5
210
CT03758
Cast iron
CT03758
SPC375-08
8
375
385
6
4545
110
30
213
319
49.5
114
49.5
242
CT04008
Cast iron
CT04008
SPC400-08
8
400
410
6
4545
110
30
213
344
49.5
114
49.5
242
CT04258
Cast iron
CT04258
SPC425-08
8
425
435
6
4545
110
30
213
369
49.5
114
49.5
240
CT04508
Cast iron
CT04508
SPC450-08
8
450
460
6
5050
125
30
213
394
43
127
43
267
CT04758
Cast iron
CT04758
SPC475-08
8
475
485
6
5050
125
30
213
419
43
127
43
267
CT04998
Steel
CT04998
SPC500-08
8
500
510
6
5050
125
30
213
444
43
127
43
267
CT05308
Cast iron
CT05308
SPC530-08
8
530
540
6
5050
125
30
213
474
43
127
43
267
CT05608
Cast iron
CT05608
SPC560-08
8
560
570
5
5050
125
-
213
504
43
127
43
267
CT06308
Cast iron
CT06308
SPC630-08
8
630
640
5
5050
125
-
213
574
43
127
43
267
CT07108
Cast iron
CT07108
SPC710-08
8
710
720
5
5050
125
-
213
654
43
127
43
267
CT08008
Cast iron
CT08008
SPC800-08
8
800
810
5
5050
125
-
213
737
43
127
43
267
CT09998
Steel
CT09998
SPC1000-08
8
1000
1010
5
5050
125
-
213
937
43
127
43
267
CT12508
Cast iron
CT12508
SPC1250-08
8
1250
1260
5
5050
125
-
213
1187
43
127
43
267
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF