您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
FCI automotive apex hinged - Straight
ABB Installation Products
Harnessflex
Interfaces
Powered by
CAD模型選擇
{thomas_betts/harnessflex/interfaces/fci_automotive_apex_hinged_straight.prj},{NB=CI12-FCI03},{Z=1},{A=13.25},{AD1=0.752},{AD2=7.202},{AR=0.686},{B=31.40},{C=17.2},{D=28.40},{E=8.900},{NC1=12.000},{D2=12.000},{D3=7.500},{E1=0.000},{E2=0.000},{EX=0.000},{ER=0.000},{R=16.050},{R1=0.000},{R2=8.025},{RC1=5.400},{G=1.400},{O1=5.150},{O2=5.000},{F1=0.000},{FX1=0.000},{F2=0.000},{FX2=0.000},{F3=0.000},{FX3=0.000},{F4=0.000},{DU1=0.000},{DU2=10.600},{OU=0.000},{OS=0.000},{OU1=0.000},{OU2=0.000},{ANG=11.510},{XH=18.050},{XD=2.300},{XW=4.400},{XR=6.000},{XD1=3.800},{XH1=17.098},{XW1=4.400},{XR1=6.000},{FXH=22.330},{FXH1=17.000},{FXW=14.300},{FXW1=11.300},{FXD=8.500},{CA=25.300},{CH=2.600},{CN=CI12-FCI03},{DESCRIPTION=Links 3 way connector to NC12 (NW 10) conduit}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CONNECTOR
Connector
ⁿ/ₐ
SIZEANC
A Conduit Size (NC)
ⁿ/ₐ
SIZEANW
A Conduit Size (NW)
[mm]
B
B Conduit Size
[mm]
C
C Conduit Size
[mm]
D
D Conduit Size
[mm]
E
E Conduit Size
[mm]
CI08-FCI02
CI08-FCI02
Links 2 way connector to ...
2 Way
08
7.5
22.80
16.6
32.80
11.550
CI08-FCI03
CI08-FCI03
Links 3 way connector to ...
3 Way
08
7.5
31.40
17.2
33.80
11.550
CI08-FCI04
CI08-FCI04
Links 4 way connector to ...
4 Way
08
7.5
36.20
17.2
34.00
11.550
CI12-FCI02
CI12-FCI02
Links 2 way connector to ...
2 Way
12
10
22.80
16.6
27.40
8.900
CI12-FCI03
CI12-FCI03
Links 3 way connector to ...
3 Way
12
10
31.40
17.2
28.40
8.900
CI12-FCI04
CI12-FCI04
Links 4 way connector to ...
4 Way
12
10
36.20
17.2
28.60
8.900
CI12-FCI14
CI12-FCI14
Links 14 way connector to...
14 Way
12
10
49.60
23.5
33.35
10.395
CI16-FCI14
CI16-FCI14
Links 14 way connector to...
14 Way
16
13
49.60
23.5
33.35
10.407
16-FCI14
16-FCI14
-
14 Way
N/A
N/A
49.60
23.5
33.35
10.395
CI17-FCI10
CI17-FCI10
-
10 Way
17
N/A
39.16
23.4
34.40
12.800
CI25-FCI50
CI25-FCI50
Links 50 way connector to...
50 Way
25
22
55.00
37.0
50.65
22.084
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表