您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Straight Fittings Metric
ABB Installation Products
Harnessflex
Sealed Fittings
Powered by
CAD模型選擇
{thomas_betts/harnessflex/sealed_fittings/straight_fitting_metric.prj},{NB=AB16-M20},{CN=AB16-M20},{DESCRIPTION=M20 Nylon Adaptor For NC16 Conduit},{MATERIAL=Polyamide (Nylon) 6,6},{NC=16},{NW=13},{A=30.0},{B=14.0},{C=26},{D=15.0},{D2=16.900},{E=M20x1.5},{F=27},{G=11},{E1=20},{E2=22},{F1=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
NC
NC Size
[mm]
NW
NW Size
[mm]
A
[mm]
B
[mm]
C
[mm]
D
D Min. Bore
[mm]
E
E Thread
ⁿ/ₐ
F
[mm]
G
[mm]
AB12-M16
AB12-M16
M16 Nylon Adaptor For NC1...
Polyamide (Nylon) 6,6
12
10
30.0
11.5
26
10.7
M16x1.5
22
17
AB12-M20
AB12-M20
M20 Nylon Adaptor For NC1...
Polyamide (Nylon) 6,6
12
10
30.0
14.0
26
15.0
M20x1.5
27
17
AB16-M16
AB16-M16
M16 Nylon Adaptor For NC1...
Polyamide (Nylon) 6,6
16
13
30.0
11.5
26
10.7
M16x1.5
27
17
AB16-M20
AB16-M20
M20 Nylon Adaptor For NC1...
Polyamide (Nylon) 6,6
16
13
30.0
14.0
26
15.0
M20x1.5
27
11
AB20-M20
AB20-M20
M20 Nylon Adaptor For NC2...
Polyamide (Nylon) 6,6
20
17
33.0
14.0
31
15.0
M20x1.5
30
20
AB25-M25
AB25-M25
M25 Nylon Adaptor For NC2...
Polyamide (Nylon) 6,6
25
22
37.5
15.2
39
19.0
M25x1.5
38
21
AB32-M32
AB32-M32
M32 Nylon Adaptor For NC3...
Polyamide (Nylon) 6,6
32
29
37.5
16.0
46
25.7
M32x1.5
46
27
AB40-M40
AB40-M40
M40 Nylon Adaptor For NC4...
Polyamide (Nylon) 6,6
40
36
44.0
16.0
58
31.0
M40x1.5
59
35
AB50-M50
AB50-M50
M50 Nylon Adaptor For NC5...
Polyamide (Nylon) 6,6
50
48
44.0
16.0
16
41.0
M50x1.5
73
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表