您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 125.5 - Flat Adjustable Stainless Steel-Tension Levers, Type D, Straight lever, Threaded Stud Type, Inch
JW Winco
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 125.5
GN 125.5 MS
GN 125.5 MS D
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_1/adjustable_hand_levers_tension_levers/en_125_5/en_125_5_ms/en125_5_ms_d/en125_5_ms_s_inch.prj},{NB=Flat Adjustable Stainless Steel-Tension Lever GN 125.5-36-3/8x16-32-D},{PARTNUMBER=GN 125.5-36-3/8x16-32-D},{ITEMID=125.5-36-3/8x16-32-D},{D1=36},{D2=3/8x16},{D2X=9.5250},{L1=32},{D3=16.0},{D4=10},{D5=25},{H1=24.5},{H2=2.0},{H3=15.0},{H4=45},{H5=4.5},{L2=120},{L=120},{T=14},{ABS1=39.000},{ABS2=23.000},{ABS3=120.000},{D=26},{WEIGHT=0.2550},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H5
Stroke
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flat Adjustable Stainless...
GN 125.5-32-5/16x18-12-D
32
5/16x18
12
13.5
8
20
20.5
1.5
12.5
4.0
100
0.1800
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-32-5/16x18-16-D
32
5/16x18
16
13.5
8
20
20.5
1.5
12.5
4.0
100
0.1540
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-32-5/16x18-20-D
32
5/16x18
20
13.5
8
20
20.5
1.5
12.5
4.0
100
0.1560
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-32-5/16x18-25-D
32
5/16x18
25
13.5
8
20
20.5
1.5
12.5
4.0
100
0.1590
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-32-5/16x18-32-D
32
5/16x18
32
13.5
8
20
20.5
1.5
12.5
4.0
100
0.1600
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-32-5/16x18-40-D
32
5/16x18
40
13.5
8
20
20.5
1.5
12.5
4.0
100
0.1630
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-32-5/16x18-50-D
32
5/16x18
50
13.5
8
20
20.5
1.5
12.5
4.0
100
0.1500
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-36-3/8x16-16-D
36
3/8x16
16
16.0
10
25
24.5
2.0
15.0
4.5
120
0.2560
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-36-3/8x16-20-D
36
3/8x16
20
16.0
10
25
24.5
2.0
15.0
4.5
120
0.2850
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-36-3/8x16-25-D
36
3/8x16
25
16.0
10
25
24.5
2.0
15.0
4.5
120
0.1400
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-36-3/8x16-32-D
36
3/8x16
32
16.0
10
25
24.5
2.0
15.0
4.5
120
0.2550
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-36-3/8x16-40-D
36
3/8x16
40
16.0
10
25
24.5
2.0
15.0
4.5
120
0.2500
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-36-3/8x16-50-D
36
3/8x16
50
16.0
10
25
24.5
2.0
15.0
4.5
120
0.2640
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-36-3/8x16-63-D
36
3/8x16
63
16.0
10
25
24.5
2.0
15.0
4.5
120
0.2800
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-40-1/2x13-25-D
40
1/2x13
25
19.0
12
30
30.0
4.0
19.0
4.5
130
0.3690
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-40-1/2x13-32-D
40
1/2x13
32
19.0
12
30
30.0
4.0
19.0
4.5
130
0.3800
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-40-1/2x13-40-D
40
1/2x13
40
19.0
12
30
30.0
4.0
19.0
4.5
130
0.3600
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-40-1/2x13-50-D
40
1/2x13
50
19.0
12
30
30.0
4.0
19.0
4.5
130
0.3800
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-40-1/2x13-63-D
40
1/2x13
63
19.0
12
30
30.0
4.0
19.0
4.5
130
0.3000
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-45-5/8x11-32-D
45
5/8x11
32
23.0
12
32
35.5
4.0
24.0
5.0
145
0.5400
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-45-5/8x11-40-D
45
5/8x11
40
23.0
12
32
35.5
4.0
24.0
5.0
145
0.5490
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-45-5/8x11-50-D
45
5/8x11
50
23.0
12
32
35.5
4.0
24.0
5.0
145
0.6620
8487900080
YES
Flat Adjustable Stainless...
GN 125.5-45-5/8x11-63-D
45
5/8x11
63
23.0
12
32
35.5
4.0
24.0
5.0
145
0.5800
8487900080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表