您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 444 - Swing bolts
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
DIN 444
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/din444/din444.prj},{NB=Stahl-Augenschraube DIN 444-M10-100},{PARTNUMBER=DIN 444-M10-100},{ITEMID=10N100G28},{D1=M10},{D1G=10},{L1=100},{L1X=50,75,100},{L2=40},{D2=10},{D3=20},{S=12},{D4=10},{D1K=8.160},{WEIGHT=0.0680},{CTN=7318155090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
H7
[mm]
D3
-0.3
[mm]
S
-0.15
[mm]
D4
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Steel Swing bolt DIN 444-...
DIN 444-M5-50
M5
50
32
5
12
6
5
0.0090
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M5-75
M5
75
32
5
12
6
5
0.0100
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M6-50
M6
50
32
6
14
7
6
0.0140
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M6-75
M6
75
32
6
14
7
6
0.0190
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M8-50
M8
50
32
8
18
9
8
0.0260
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M8-75
M8
75
32
8
18
9
8
0.0340
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M10-50
M10
50
40
10
20
12
10
0.0320
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M10-75
M10
75
40
10
20
12
10
0.0500
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M10-100
M10
100
40
10
20
12
10
0.0680
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M12-75
M12
75
40
12
25
14
12
0.0800
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M12-100
M12
100
40
12
25
14
12
0.1060
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M12-130
M12
130
40
12
25
14
12
0.1100
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M16-75
M16
75
50
16
32
17
16
0.1460
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M16-100
M16
100
50
16
32
17
16
0.1830
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M16-130
M16
130
50
16
32
17
16
0.2200
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M20-100
M20
100
63
18
40
22
20
0.3200
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M20-130
M20
130
63
18
40
22
20
0.3660
7318155090
YES
Steel Swing bolt DIN 444-...
DIN 444-M20-160
M20
160
63
18
40
22
20
0.4770
7318155090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表