피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
NK60-2B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Steel)
2B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_steel/2b_type/nk602b_for_bearing_step_hole.prj},{NB=KANA_NK60-2B27D22D21_BB1_ (120 H 7 56 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK60-2B},{NOT=27},{NOTX=27.000},{DP=164.09},{DO=174},{MATC=},{BERTYPE=1},{BD=120},{BDMAX=120.0},{SD1=22.0},{SD1TS=H},{SD1TC=7},{BL=56},{BLMAX=56.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=21.0},{SDMIN=21.0},{SDMIN1=22.000},{SDMIN2=23.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK60-2B10D15D14_BB1
NK60-2B
10
61.65
70
49.74
49.74
11.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B11D15D14_BB1
NK60-2B
11
67.62
76
55.71
55.02
11.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B12D15D14_BB1
NK60-2B
12
73.60
83
61.69
61.69
11.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B13D18D17_BB1
NK60-2B
13
79.60
89
67.69
67.11
11.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B14D18D17_BB1
NK60-2B
14
85.61
95
73.70
73.70
11.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B15D18D17_BB1
NK60-2B
15
91.62
101
79.71
79.21
11.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B16D18D17_BB1
NK60-2B
16
97.65
107
85.74
85.74
11.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B17D18D17_BB1
NK60-2B
17
103.67
113
91.76
91.32
11.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B18D20D19_BB1
NK60-2B
18
109.71
119
97.80
97.80
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B19D20D19_BB1
NK60-2B
19
115.74
126
103.83
103.43
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B20D20D19_BB1
NK60-2B
20
121.78
132
109.87
109.87
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B21D20D19_BB1
NK60-2B
21
127.82
138
115.91
115.55
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B22D20D19_BB1
NK60-2B
22
133.86
144
121.95
121.95
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B23D22D21_BB1
NK60-2B
23
139.90
150
127.99
127.66
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B24D22D21_BB1
NK60-2B
24
145.95
156
134.04
134.04
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B25D22D21_BB1
NK60-2B
25
151.99
162
140.08
139.78
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B26D22D21_BB1
NK60-2B
26
158.04
168
146.13
146.13
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B27D22D21_BB1
NK60-2B
27
164.09
174
152.18
151.90
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B28D22D21_BB1
NK60-2B
28
170.14
180
158.23
158.23
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B29D22D21_BB1
NK60-2B
29
176.20
187
164.29
164.03
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B30D22D21_BB1
NK60-2B
30
182.25
193
170.34
170.34
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B31D22D21_BB1
NK60-2B
31
188.30
199
176.39
176.15
11.3
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B32D22D21_BB1
NK60-2B
32
194.35
205
182.44
182.44
11.3
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B33D22D21_BB1
NK60-2B
33
200.41
211
188.50
188.27
11.3
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK60-2B34D22D21_BB1
NK60-2B
34
206.46
217
194.55
194.55
11.3
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성