피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1456 - Pin with hole for split pin suitable for clevis joints
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27621-03.prj},{NB=K1456.035765},{BESTKIPP=K1456.035765},{MATERIAL=Stahl},{D1=35},{D3=44},{D4=8.0},{A=76.5},{K=6.0},{L=87},{Z1=5.0},{Z2=2.0},{GEW=0.6985},{BS=Infortext},{ROHS=Yes},{ZTN=73182900},{EAN=4059245447459},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D3
diameter
ⁿ/ₐ
D4
diameter
ⁿ/ₐ
A
distance
[mm]
K
distance
[mm]
L
Length
[mm]
Z1
distance
[mm]
Z2
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1456.004100
K1456.004100
Steel
4
6
1.0
10.0
1.0
12
1.0
0.5
0.0013
Yes
73182900
4059245447329
31.12.2099
98% availability of produ...
K1456.005123
K1456.005123
Steel
5
8
1.2
12.3
1.5
15
1.0
0.5
0.0027
Yes
73182900
4059245447336
31.12.2099
98% availability of produ...
K1456.006153
K1456.006153
Steel
6
9
1.6
15.3
1.5
18
1.5
0.5
0.0044
Yes
73182900
4059245447343
31.12.2099
98% availability of produ...
K1456.008195
K1456.008195
Steel
8
12
2.0
19.5
2.0
23
2.0
1.0
0.0102
Yes
73182900
4059245447350
31.12.2099
98% availability of produ...
K1456.010245
K1456.010245
Steel
10
14
3.2
24.5
2.0
29
2.0
1.0
0.0189
Yes
73182900
4059245447367
31.12.2099
98% availability of produ...
K1456.012295
K1456.012295
Steel
12
17
4.0
29.5
3.0
35
2.5
1.5
0.0339
Yes
73182900
4059245447374
31.12.2099
98% availability of produ...
K1456.014325
K1456.014325
Steel
14
19
4.0
32.5
3.0
40
2.5
1.5
0.0517
Yes
73182900
4059245447381
31.12.2099
98% availability of produ...
K1456.016382
K1456.016382
Steel
16
21
4.0
38.2
3.0
45
2.5
1.5
0.0754
Yes
73182900
4059245447398
31.12.2099
98% availability of produ...
K1456.020470
K1456.020470
Steel
20
26
5.0
47.0
4.0
53
3.0
2.0
0.1407
Yes
73182900
4059245447404
31.12.2099
98% availability of produ...
K1456.025590
K1456.025590
Steel
25
32
6.3
59.0
5.0
67
4.0
2.0
0.2761
Yes
73182900
4059245447411
31.12.2099
98% availability of produ...
K1456.028632
K1456.028632
Steel
28
34
6.3
63.2
5.0
72
4.0
2.0
0.3669
Yes
73182900
4059245447428
31.12.2099
98% availability of produ...
K1456.030590
K1456.030590
Steel
30
36
6.3
59.0
5.0
67
4.0
2.0
0.3940
Yes
73182900
4059245447435
31.12.2099
98% availability of produ...
K1456.030682
K1456.030682
Steel
30
36
6.3
68.2
5.0
77
4.0
2.0
0.4490
Yes
73182900
4059245447442
31.12.2099
98% availability of produ...
K1456.035765
K1456.035765
Steel
35
44
8.0
76.5
6.0
87
5.0
2.0
0.6985
Yes
73182900
4059245447459
31.12.2099
98% availability of produ...
K1456.040900
K1456.040900
Steel
40
48
8.0
90.0
6.0
100
5.0
2.0
1.0344
Yes
73182900
4059245447466
31.12.2099
98% availability of produ...
K1456.042900
K1456.042900
Steel
42
48
8.0
90.0
7.0
100
5.0
2.0
1.1456
Yes
73182900
4059245447473
31.12.2099
98% availability of produ...
K1456.0501030
K1456.0501030
Steel
50
58
10.0
103.0
7.0
115
6.0
2.0
1.8498
Yes
73182900
4059245447480
31.12.2099
98% availability of produ...
K1456.104100
K1456.104100
Stainless steel
4
6
1.0
10.0
1.0
12
1.0
0.5
0.0013
Yes
73182900
4059245447497
31.12.2099
98% availability of produ...
K1456.105123
K1456.105123
Stainless steel
5
8
1.2
12.3
1.5
15
1.0
0.5
0.0027
Yes
73182900
4059245447503
31.12.2099
98% availability of produ...
K1456.106153
K1456.106153
Stainless steel
6
9
1.6
15.3
1.5
18
1.5
0.5
0.0044
Yes
73182900
4059245447510
31.12.2099
98% availability of produ...
K1456.108195
K1456.108195
Stainless steel
8
12
2.0
19.5
2.0
23
2.0
1.0
0.0102
Yes
73182900
4059245447527
31.12.2099
98% availability of produ...
K1456.110245
K1456.110245
Stainless steel
10
14
3.2
24.5
2.0
29
2.0
1.0
0.0190
Yes
73182900
4059245447534
31.12.2099
98% availability of produ...
K1456.112295
K1456.112295
Stainless steel
12
17
4.0
29.5
3.0
35
2.5
1.5
0.0340
Yes
73182900
4059245447541
31.12.2099
98% availability of produ...
K1456.114325
K1456.114325
Stainless steel
14
19
4.0
32.5
3.0
40
2.5
1.5
0.0521
Yes
73182900
4059245447558
31.12.2099
98% availability of produ...
K1456.116382
K1456.116382
Stainless steel
16
21
4.0
38.2
3.0
45
2.5
1.5
0.0760
Yes
73182900
4059245447565
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성