피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
D-H - Toothed idler with rib
Aluminium Profiles - Langle
Idlers
Toothed idler with rib
Powered by
CAD모델 선택
{langle/idlers/toothed_idler_with_rib/d-h_asmtab.prj},{NB=LE-D-H-AHW16H200-6201ZZ-2},{TYPE1=AHW},{TYPE=AHW : Bearing type on both sides},{WM=Aluminum alloy},{FM=Aluminum alloy},{BM=Steel},{ST=Hard anodizing},{TEETH=16},{AB=H200},{PD=64.68},{OD=63.31},{F=70},{E=56},{A=54.0},{W=59.0},{S=0.00},{DH=27.0},{NO=6201ZZ},{NFB=2},{D=12},{DD=32},{B=10.0},{DDD=28.0},{DKC=33.7},{DKCK=1.3},{RR=},{FZBL=3},{PPATH=d_h/assembiles/d-h_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
TEETH
Teeth
ⁿ/ₐ
AB
Adaptation belt
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
No.
ⁿ/ₐ
NFB
Number of bearings
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
LE-D-H-AWC14H075-6201ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
14
H075
56.60
55.22
61
45
21.0
26.0
3.00
0.0
6201ZZ
2
12
32
10.0
LE-D-H-AWC14H100-6201ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
14
H100
56.60
55.22
61
45
27.0
32.0
6.00
0.0
6201ZZ
2
12
32
10.0
LE-D-H-AWC14H150-6201ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
14
H150
56.60
55.22
61
45
40.0
45.0
11.50
0.0
6201ZZ
2
12
32
10.0
LE-D-H-AWC14H200-6201ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
14
H200
56.60
55.22
61
45
54.0
59.0
18.50
0.0
6201ZZ
2
12
32
10.0
LE-D-H-AWC16H075-6202ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
H075
64.68
63.31
70
56
21.0
26.0
3.00
0.0
6202ZZ
2
15
35
11.0
LE-D-H-AWC16H100-6202ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
H100
64.68
63.31
70
56
27.0
32.0
6.00
0.0
6202ZZ
2
15
35
11.0
LE-D-H-AWC16H150-6202ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
H150
64.68
63.31
70
56
40.0
45.0
11.50
0.0
6202ZZ
2
15
35
11.0
LE-D-H-AWC16H200-6202ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
H200
64.68
63.31
70
56
54.0
59.0
18.50
0.0
6202ZZ
2
15
35
11.0
LE-D-H-AWC18H075-6002ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
H075
72.77
71.39
80
60
21.0
26.0
4.00
0.0
6002ZZ
2
15
32
9.0
LE-D-H-AWC20H075-6002ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
H075
80.85
79.48
87
67
21.0
26.0
4.00
0.0
6002ZZ
2
15
32
9.0
LE-D-H-AWC22H075-6002ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22
H075
88.94
87.56
95
75
21.0
26.0
4.00
0.0
6002ZZ
2
15
32
9.0
LE-D-H-AWC24H075-6002ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
H075
97.02
95.65
104
84
21.0
26.0
4.00
0.0
6002ZZ
2
15
32
9.0
LE-D-H-AWC25H075-6002ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
25
H075
101.06
99.69
111
90
21.0
26.0
4.00
0.0
6002ZZ
2
15
32
9.0
LE-D-H-AWC28H075-6002ZZ-2
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
28
H075
113.19
111.82
123
102
21.0
26.0
4.00
0.0
6002ZZ
2
15
32
9.0
LE-D-H-SFC14H075-6201ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
14
H075
56.60
55.22
61
45
21.0
26.0
3.00
0.0
6201ZZ
2
12
32
10.0
LE-D-H-SFC14H100-6201ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
14
H100
56.60
55.22
61
45
27.0
32.0
6.00
0.0
6201ZZ
2
12
32
10.0
LE-D-H-SFC14H150-6201ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
14
H150
56.60
55.22
61
45
40.0
45.0
11.50
0.0
6201ZZ
2
12
32
10.0
LE-D-H-SFC14H200-6201ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
14
H200
56.60
55.22
61
45
54.0
59.0
18.50
0.0
6201ZZ
2
12
32
10.0
LE-D-H-SFC16H075-6202ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
16
H075
64.68
63.31
70
56
21.0
26.0
3.00
0.0
6202ZZ
2
15
35
11.0
LE-D-H-SFC16H100-6202ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
16
H100
64.68
63.31
70
56
27.0
32.0
6.00
0.0
6202ZZ
2
15
35
11.0
LE-D-H-SFC16H150-6202ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
16
H150
64.68
63.31
70
56
40.0
45.0
11.50
0.0
6202ZZ
2
15
35
11.0
LE-D-H-SFC16H200-6202ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
16
H200
64.68
63.31
70
56
54.0
59.0
18.50
0.0
6202ZZ
2
15
35
11.0
LE-D-H-SFC18H075-6002ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
18
H075
72.77
71.39
80
60
21.0
26.0
4.00
0.0
6002ZZ
2
15
32
9.0
LE-D-H-SFC20H075-6002ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
20
H075
80.85
79.48
87
67
21.0
26.0
4.00
0.0
6002ZZ
2
15
32
9.0
LE-D-H-SFC22H075-6002ZZ-2
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
22
H075
88.94
87.56
95
75
21.0
26.0
4.00
0.0
6002ZZ
2
15
32
9.0
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성