피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
D-MXL - Toothed idler with rib
Aluminium Profiles - Langle
Idlers
Toothed idler with rib
Powered by
CAD모델 선택
{langle/idlers/toothed_idler_with_rib/d-mxl_asmtab.prj},{NB=LE-D-MXL-ANC50MXL025-698ZZ-1},{TYPE1=ANC},{TYPE=ANC : Central bearing type},{WM=6061},{FM=6061},{BM=Steel},{ST=Electroless nickel plating},{TEETH=50},{AB=MXL025},{PD=32.34},{OD=31.84},{F=35},{E=25},{A=7.5},{W=11.5},{S=2.75},{DH=0.0},{NO=698ZZ},{NFB=1},{D=8},{DD=19},{B=6.0},{DDD=16.5},{DKC=20.0},{DKCK=1.1},{RR=},{FZBL=1},{PPATH=d_mxl/assembiles/d-mxl_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
TEETH
Teeth
ⁿ/ₐ
AB
Adaptation belt
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
No.
ⁿ/ₐ
NFB
Number of bearings
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
FZBL
ⁿ/ₐ
LE-D-MXL-AWC20MXL019-693Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
20
MXL019
12.94
12.43
18
11
6.0
10.0
3.00
0.0
693ZZ
1
3
8
4.0
1
LE-D-MXL-AWC22MXL019-693Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
22
MXL019
14.23
13.72
18
11
6.0
10.0
3.00
0.0
693ZZ
1
3
8
4.0
1
LE-D-MXL-AWC24MXL019-693Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
24
MXL019
15.52
15.02
20
13
6.0
10.0
3.00
0.0
693ZZ
1
3
8
4.0
1
LE-D-MXL-AWC30MXL019-695Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
30
MXL019
19.40
18.90
25
16
6.0
10.0
3.00
0.0
695ZZ
1
5
13
4.0
1
LE-D-MXL-AWC36MXL019-695Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
36
MXL019
23.29
22.78
28
18
6.0
10.0
3.00
0.0
695ZZ
1
5
13
4.0
1
LE-D-MXL-AWC40MXL019-696Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
40
MXL019
25.87
25.36
30
20
6.0
10.0
2.50
0.0
696ZZ
1
6
15
5.0
1
LE-D-MXL-AWC40MXL025-696Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
40
MXL025
25.87
25.36
30
20
7.5
11.5
3.25
0.0
696ZZ
1
6
15
5.0
1
LE-D-MXL-AWC40MXL037-696Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
40
MXL037
25.87
25.36
30
20
11.0
15.0
5.00
0.0
696ZZ
1
6
15
5.0
1
LE-D-MXL-AWC50MXL019-698Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
50
MXL019
32.34
31.84
35
25
6.0
10.0
2.00
0.0
698ZZ
1
8
19
6.0
1
LE-D-MXL-AWC50MXL025-698Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
50
MXL025
32.34
31.84
35
25
7.5
11.5
2.75
0.0
698ZZ
1
8
19
6.0
1
LE-D-MXL-AWC50MXL037-698Z...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
50
MXL037
32.34
31.84
35
25
11.0
15.0
4.50
0.0
698ZZ
1
8
19
6.0
1
LE-D-MXL-AWC60MXL019-6900...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
60
MXL019
38.81
38.30
44
32
6.0
10.0
2.00
0.0
6900ZZ
1
10
22
6.0
1
LE-D-MXL-AWC60MXL025-6900...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
60
MXL025
38.81
38.30
44
32
7.5
11.5
2.75
0.0
6900ZZ
1
10
22
6.0
1
LE-D-MXL-AWC60MXL037-6900...
AWC : Central bearing typ...
6061
6061
Steel
Natural anodizing
60
MXL037
38.81
38.30
44
32
11.0
15.0
4.50
0.0
6900ZZ
1
10
22
6.0
1
LE-D-MXL-ANC20MXL019-693Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
20
MXL019
12.94
12.43
18
11
6.0
10.0
3.00
0.0
693ZZ
1
3
8
4.0
1
LE-D-MXL-ANC22MXL019-693Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
22
MXL019
14.23
13.72
18
11
6.0
10.0
3.00
0.0
693ZZ
1
3
8
4.0
1
LE-D-MXL-ANC24MXL019-693Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
24
MXL019
15.52
15.02
20
13
6.0
10.0
3.00
0.0
693ZZ
1
3
8
4.0
1
LE-D-MXL-ANC30MXL019-695Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
30
MXL019
19.40
18.90
25
16
6.0
10.0
3.00
0.0
695ZZ
1
5
13
4.0
1
LE-D-MXL-ANC36MXL019-695Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
36
MXL019
23.29
22.78
28
18
6.0
10.0
3.00
0.0
695ZZ
1
5
13
4.0
1
LE-D-MXL-ANC40MXL019-696Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
40
MXL019
25.87
25.36
30
20
6.0
10.0
2.50
0.0
696ZZ
1
6
15
5.0
1
LE-D-MXL-ANC40MXL025-696Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
40
MXL025
25.87
25.36
30
20
7.5
11.5
3.25
0.0
696ZZ
1
6
15
5.0
1
LE-D-MXL-ANC40MXL037-696Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
40
MXL037
25.87
25.36
30
20
11.0
15.0
5.00
0.0
696ZZ
1
6
15
5.0
1
LE-D-MXL-ANC50MXL019-698Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
50
MXL019
32.34
31.84
35
25
6.0
10.0
2.00
0.0
698ZZ
1
8
19
6.0
1
LE-D-MXL-ANC50MXL025-698Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
50
MXL025
32.34
31.84
35
25
7.5
11.5
2.75
0.0
698ZZ
1
8
19
6.0
1
LE-D-MXL-ANC50MXL037-698Z...
ANC : Central bearing typ...
6061
6061
Steel
Electroless nickel platin...
50
MXL037
32.34
31.84
35
25
11.0
15.0
4.50
0.0
698ZZ
1
8
19
6.0
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성