피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
D-P8M - Toothed idler with rib
Aluminium Profiles - Langle
Idlers
Toothed idler with rib
Powered by
CAD모델 선택
{langle/idlers/toothed_idler_with_rib/d-p8m_asmtab.prj},{NB=LE-D-P8M-AWW30P8M250-6002ZZ-2},{TYPE1=AWW},{TYPE=AWW : Bearing type on both sides},{WM=Aluminum alloy},{FM=Aluminum alloy},{BM=Steel},{ST=Natural anodizing},{TEETH=30},{AB=P8M250},{PD=76.39},{OD=75.02},{F=83},{E=63},{A=27.8},{W=33.0},{S=0.00},{DH=28.0},{NO=6002ZZ},{NFB=2},{D=15},{DD=32},{B=9.0},{DDD=30.0},{DKC=33.7},{DKCK=1.3},{RR=},{FZBL=3},{PPATH=d_p8m/assembiles/d-p8m_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
TYPE
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
TEETH
Teeth
ⁿ/ₐ
AB
Adaptation belt
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
No.
ⁿ/ₐ
NFB
Number of bearings
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
LE-D-P8M-AWC20P8M150-6201...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
P8M150
50.93
49.56
55
40
16.8
22.0
6.20
0.0
6201ZZ
1
12
32
10.0
LE-D-P8M-AWC20P8M250-6202...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
P8M250
50.93
49.56
55
40
27.8
33.0
5.50
0.0
6202ZZ
2
15
35
11.0
LE-D-P8M-AWC24P8M250-6201...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
P8M250
61.12
59.74
67
50
27.8
33.0
6.50
0.0
6201ZZ
2
12
32
10.0
LE-D-P8M-AWC30P8M150-6202...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
P8M150
76.39
75.02
83
63
16.8
22.0
5.50
0.0
6202ZZ
1
15
35
11.0
LE-D-P8M-AWC30P8M250-6202...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
P8M250
76.39
75.02
83
63
27.8
33.0
5.50
0.0
6202ZZ
2
15
35
11.0
LE-D-P8M-SFC30P8M150-6202...
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
30
P8M150
76.39
75.02
83
63
16.8
22.0
5.50
0.0
6202ZZ
1
15
35
11.0
LE-D-P8M-SFC30P8M250-6202...
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
30
P8M250
76.39
75.02
83
63
27.8
33.0
5.50
0.0
6202ZZ
2
15
35
11.0
LE-D-P8M-AWW26P8M150-6001...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
26
P8M150
66.21
64.84
74
58
16.8
22.0
0.00
24.0
6001ZZ
2
12
28
8.0
LE-D-P8M-AWW26P8M250-6001...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
26
P8M250
66.21
64.84
74
58
27.8
33.0
0.00
24.0
6001ZZ
2
12
28
8.0
LE-D-P8M-AWW30P8M150-6002...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
P8M150
76.39
75.02
83
63
16.8
22.0
0.00
28.0
6002ZZ
2
15
32
9.0
LE-D-P8M-AWW30P8M250-6002...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
P8M250
76.39
75.02
83
63
27.8
33.0
0.00
28.0
6002ZZ
2
15
32
9.0
LE-D-P8M-AWW30P8M250-6004...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
P8M250
76.39
75.02
83
63
27.8
33.0
0.00
36.0
6004ZZ
2
20
42
12.0
LE-D-P8M-AHW26P8M150-6001...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
26
P8M150
66.21
64.84
74
58
16.8
22.0
0.00
24.0
6001ZZ
2
12
28
8.0
LE-D-P8M-AHW26P8M250-6001...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
26
P8M250
66.21
64.84
74
58
27.8
33.0
0.00
24.0
6001ZZ
2
12
28
8.0
LE-D-P8M-AHW30P8M150-6002...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
30
P8M150
76.39
75.02
83
63
16.8
22.0
0.00
28.0
6002ZZ
2
15
32
9.0
LE-D-P8M-AHW30P8M250-6002...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
30
P8M250
76.39
75.02
83
63
27.8
33.0
0.00
28.0
6002ZZ
2
15
32
9.0
LE-D-P8M-AHW30P8M250-6004...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
30
P8M250
76.39
75.02
83
63
27.8
33.0
0.00
36.0
6004ZZ
2
20
42
12.0
LE-D-P8M-SFW26P8M150-6001...
SFW : Bearing type on bot...
S45C
SPCC
Steel
Ferric oxide protective f...
26
P8M150
66.21
64.84
74
58
16.8
22.0
0.00
24.0
6001ZZ
2
12
28
8.0
LE-D-P8M-SFW26P8M250-6001...
SFW : Bearing type on bot...
S45C
SPCC
Steel
Ferric oxide protective f...
26
P8M250
66.21
64.84
74
58
27.8
33.0
0.00
24.0
6001ZZ
2
12
28
8.0
LE-D-P8M-SFW30P8M150-6002...
SFW : Bearing type on bot...
S45C
SPCC
Steel
Ferric oxide protective f...
30
P8M150
76.39
75.02
83
63
16.8
22.0
0.00
28.0
6002ZZ
2
15
32
9.0
LE-D-P8M-SFW30P8M250-6002...
SFW : Bearing type on bot...
S45C
SPCC
Steel
Ferric oxide protective f...
30
P8M250
76.39
75.02
83
63
27.8
33.0
0.00
28.0
6002ZZ
2
15
32
9.0
LE-D-P8M-SFW30P8M250-6004...
SFW : Bearing type on bot...
S45C
SPCC
Steel
Ferric oxide protective f...
30
P8M250
76.39
75.02
83
63
27.8
33.0
0.00
36.0
6004ZZ
2
20
42
12.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성