피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN71802-WG-C-CS-STVZ-DK - Angle Joints DIN 71802, Steel zinc-plated, with mounted Sealing Cap, Design C or CS
MÄDLER
Drive Element
DIN Parts
DIN-Standard 71802
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din71802/wg_din71802_vz_m_dk.prj},{NB=63663400-M14 x 1.5},{ARTNR=63663400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt, Kugelzapfen gehärtet, Dichtkappe Neopren schwarz},{FORM=CS = mit Gewindezapfen, Sechskantmutter und Sicherungsbügel},{AUSF=Kugelpfanne und Kugelzapfen RH - rechts},{D1=19},{D2=M14 x 1.5},{SW=16},{A=45},{E=21.5},{L2=28.0},{L3=20},{SWW=18° / 15°},{AF=100},{GEW=220.9},{PPATH=winkelgel_din_71802_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
D1
d1 - H9/h9
[mm]
D2
d2
[mm]
SW
SW - h14
[mm]
A
a ±0.3
[mm]
E
e
[mm]
L2
l2 ±0.3
[mm]
L3
l3 ±0.3
[mm]
SWW
α* - Design CS / Pivoting angle reduced by circlip
[Grad]
AF
Pull-out Force F
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63642500
63642500
Steel, zinc-plated
Steel zinc-plated, Ball s...
C = With threaded bolt an...
Socket and Ball stud RH -...
8
M5
7
22
10.2
10.2
9
18°
30
15.2
84879059
63642600
63642600
Steel, zinc-plated
Steel zinc-plated, Ball s...
C = With threaded bolt an...
Socket and Ball stud RH -...
10
M6
8
25
11.5
12.5
11
18°
40
25.2
84879059
63642800
63642800
Steel, zinc-plated
Steel zinc-plated, Ball s...
C = With threaded bolt an...
Socket and Ball stud RH -...
13
M8
11
30
14.0
16.5
13
18°
60
53.1
84879059
63643000
63643000
Steel, zinc-plated
Steel zinc-plated, Ball s...
C = With threaded bolt an...
Socket and Ball stud RH -...
16
M10
13
35
15.5
20.0
16
18°
80
103.8
84879059
63643400
63643400
Steel, zinc-plated
Steel zinc-plated, Ball s...
C = With threaded bolt an...
Socket and Ball stud RH -...
19
M14 x 1.5
16
45
21.5
28.0
20
18°
100
220.9
84879059
63662500
63662500
Steel, zinc-plated
Steel zinc-plated, Ball s...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
8
M5
7
22
10.2
10.2
9
18° / 10°
30
15.2
84879059
63662600
63662600
Steel, zinc-plated
Steel zinc-plated, Ball s...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
10
M6
8
25
11.5
12.5
11
18° / 15°
40
25.2
84879059
63662800
63662800
Steel, zinc-plated
Steel zinc-plated, Ball s...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
13
M8
11
30
14.0
16.5
13
18° / 15°
60
53.1
84879059
63663000
63663000
Steel, zinc-plated
Steel zinc-plated, Ball s...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
16
M10
13
35
15.5
20.0
16
18° / 15°
80
103.8
84879059
63663400
63663400
Steel, zinc-plated
Steel zinc-plated, Ball s...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
19
M14 x 1.5
16
45
21.5
28.0
20
18° / 15°
100
220.9
84879059
63652500
63652500
Steel, zinc-plated
Steel zinc-plated, Ball s...
C = With threaded bolt an...
Socket LH - left / Ball s...
8
M5
7
22
10.2
10.2
9
18°
30
15.2
84879059
63652600
63652600
Steel, zinc-plated
Steel zinc-plated, Ball s...
C = With threaded bolt an...
Socket LH - left / Ball s...
10
M6
8
25
11.5
12.5
11
18°
40
25.2
84879059
63652800
63652800
Steel, zinc-plated
Steel zinc-plated, Ball s...
C = With threaded bolt an...
Socket LH - left / Ball s...
13
M8
11
30
14.0
16.5
13
18°
60
53.1
84879059
63653000
63653000
Steel, zinc-plated
Steel zinc-plated, Ball s...
C = With threaded bolt an...
Socket LH - left / Ball s...
16
M10
13
35
15.5
20.0
16
18°
80
103.8
84879059
63653400
63653400
Steel, zinc-plated
Steel zinc-plated, Ball s...
C = With threaded bolt an...
Socket LH - left / Ball s...
19
M14 x 1.5
16
45
21.5
28.0
20
18°
100
220.9
84879059
63672500
63672500
Steel, zinc-plated
Steel zinc-plated, Ball s...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
8
M5
7
22
10.2
10.2
9
18° / 10°
30
15.2
84879059
63672600
63672600
Steel, zinc-plated
Steel zinc-plated, Ball s...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
10
M6
8
25
11.5
12.5
11
18° / 15°
40
25.2
84879059
63672800
63672800
Steel, zinc-plated
Steel zinc-plated, Ball s...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
13
M8
11
30
14.0
16.5
13
18° / 15°
60
53.1
84879059
63673000
63673000
Steel, zinc-plated
Steel zinc-plated, Ball s...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
16
M10
13
35
15.5
20.0
16
18° / 15°
80
103.8
84879059
63673400
63673400
Steel, zinc-plated
Steel zinc-plated, Ball s...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
19
M14 x 1.5
16
45
21.5
28.0
20
18° / 15°
100
220.9
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성