피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
20300 - Linear actuators with toothed belt drive and profile rail guide
norelem
Systems and components for machine and plant construction
20000 Linear actuator with toothed belt drive Linear modules, linear gantry modules (pneumatic)
Linear actuator with toothed belt drive
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_20000/linearachse_m_zahnriemenantrieb/20300.prj},{NB=20300-1060X15000},{GR=60},{A=60},{B=25},{D=17},{D1=52},{D5=7},{D7=10},{E1=6.2},{E2=16.3},{E3=3.0},{E4=9.75},{L=1850},{L1=180},{L2=45},{L3=30},{L4=29},{GEWLW=0.30},{GEWH=2.34},{GEWHUB=4.82},{GEW=9.8100},{EAN=4059495437972},{XHUB=1500.0},{XA=38.000},{XB=37.000},{XC=14.000},{XD=6.100},{XE=4.000},{XF=1.000},{XG=39.600},{XH=30.000},{XI=12.300},{XJ=34.000},{XK=2.500},{XL=1.800},{XM=12.800},{XN=12.700},{XO=8.800},{XP=11.400},{XQ=18.300},{XR=35.400},{XS=10.600},{NDM=4.000},{XT=1.500},{XU=10.500},{XV=22.500},{XW=2.900},{XX=12.800},{XY=0.500},{XZ=3.400},{XA1=29.000},{NDM1=6.000},{BEST=20300-1060X1500},{PASSSCHK=20300-91060},{PASSNT=20310-06174},{PASSKS=20320-604710},{PASSSY=20330-6016},{S=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
PASSSCHK
Matching cap
ⁿ/ₐ
PASSNT
Matching slot table
ⁿ/ₐ
PASSKS
Matching coupling set
ⁿ/ₐ
PASSSY
Matching synchronisation set
ⁿ/ₐ
PASSNS
Suitable proximitiy switch
ⁿ/ₐ
NURB
slot width
[mm]
A
Distance
[mm]
B
Distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D4
thread
[mm]
D5
diameter
[mm]
D6
thread
[mm]
D7
diameter
[mm]
E1
Distance
[mm]
E2
width
[mm]
E3
Distance
[mm]
E4
Distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Distance
[mm]
L3
Distance
[mm]
L4
width
[mm]
WG
Repeat
ⁿ/ₐ
MAXGK
Max. speed m/s
[m/s]
MAXB
Max. acceleration m/s.
[m/s²]
GEWLW
Weight of carriage kg
[kg]
GEWH
Weight Stroke 0
[kg]
GEWHUB
Weight per 1000 mm stroke kg
[kg]
FX
Fx
[N]
FY
Fy dynamic
[N]
FZ
Fz dynamic
[N]
MX
Mx dynamic
[Nm]
MY
My dynamic
[Nm]
MZ
Mz dynamic
[Nm]
IY
Iy
[cm⁴]
LZ
Iz
[cm⁴]
ZRT
Toothed belt type
ⁿ/ₐ
VSK
Constant feed mm/rev
[mm/U]
LDM
Idle torque
[Nm]
ANZDM
Max. driving torque M
[Nm]
TNL
Typical payload
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
20300-1060X0200
20300-1060X0200
60
20300-91060
20310-06174
20320-604710
20330-6016
83000-05-015
6
60
25
17
52
M4
7
M6
10
6.2
16.3
3.0
9.75
550
180
45
30
29
±0,05
3
80
0.30
2.34
4.82
844
1384
1384
8
42
42
43,26
57,88
32AT5
101
0,3
14
15
4.2200
Yes
84798994
4059495437941
31.12.2099
98% Warenverfügbarkeit. N...
20300-1060X0500
20300-1060X0500
60
20300-91060
20310-06174
20320-604710
20330-6016
83000-05-015
6
60
25
17
52
M4
7
M6
10
6.2
16.3
3.0
9.75
850
180
45
30
29
±0,05
3
80
0.30
2.34
4.82
844
1384
1384
8
42
42
43,26
57,88
32AT5
101
0,3
14
15
4.7500
Yes
84798994
4059495437958
31.12.2099
98% Warenverfügbarkeit. N...
20300-1060X1000
20300-1060X1000
60
20300-91060
20310-06174
20320-604710
20330-6016
83000-05-015
6
60
25
17
52
M4
7
M6
10
6.2
16.3
3.0
9.75
1350
180
45
30
29
±0,05
3
80
0.30
2.34
4.82
844
1384
1384
8
42
42
43,26
57,88
32AT5
101
0,3
14
15
7.1600
Yes
84798994
4059495437965
31.12.2099
98% Warenverfügbarkeit. N...
20300-1060X1500
20300-1060X1500
60
20300-91060
20310-06174
20320-604710
20330-6016
83000-05-015
6
60
25
17
52
M4
7
M6
10
6.2
16.3
3.0
9.75
1850
180
45
30
29
±0,05
3
80
0.30
2.34
4.82
844
1384
1384
8
42
42
43,26
57,88
32AT5
101
0,3
14
15
9.8100
Yes
84798994
4059495437972
31.12.2099
98% Warenverfügbarkeit. N...
20300-1080X0300
20300-1080X0300
80
20300-91080
20310-08230
20320-806960
20330-8025
83000-05-015
8
80
30
24
76
M6
10
M8
13
8.0
20.0
4.5
12.25
760
240
60
40
45
±0,05
5
50
0.30
5.33
8.39
1572
3662
3662
27
146
146
127,09
184,78
50AT5
146
0,7
38
50
7.3870
Yes
84798994
4059495437989
31.12.2099
98% Warenverfügbarkeit. N...
20300-1080X0500
20300-1080X0500
80
20300-91080
20310-08230
20320-806960
20330-8025
83000-05-015
8
80
30
24
76
M6
10
M8
13
8.0
20.0
4.5
12.25
960
240
60
40
45
±0,05
5
50
0.30
5.33
8.39
1572
3662
3662
27
146
146
127,09
184,78
50AT5
146
0,7
38
50
9.0650
Yes
84798994
4059495437996
31.12.2099
98% Warenverfügbarkeit. N...
20300-1080X1000
20300-1080X1000
80
20300-91080
20310-08230
20320-806960
20330-8025
83000-05-015
8
80
30
24
76
M6
10
M8
13
8.0
20.0
4.5
12.25
1460
240
60
40
45
±0,05
5
50
0.30
5.33
8.39
1572
3662
3662
27
146
146
127,09
184,78
50AT5
146
0,7
38
50
14.5200
Yes
84798994
4059495438009
31.12.2099
98% Warenverfügbarkeit. N...
20300-1080X1500
20300-1080X1500
80
20300-91080
20310-08230
20320-806960
20330-8025
83000-05-015
8
80
30
24
76
M6
10
M8
13
8.0
20.0
4.5
12.00
1960
240
60
40
45
±0,05
5
50
0.30
5.00
8.39
1572
3662
3662
27
146
146
127,09
184,78
50AT5
146
0,7
38
50
18.7700
Yes
84798994
4059495438016
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성