피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27626 - Rod ends with ball bearing, internal thread DIN ISO 12240-4
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27626.prj},{NB=27626-22_0},{BEST=27626-22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1.5},{D2=30.0},{D3=38},{A=84},{B=54},{B1=12.0},{H=28},{H1=20.00},{K=26.0},{L=37},{L1=26},{SW=32},{W=8.0},{TRAGDY=9300},{TRAGST=3980},{DREH=725},{GEW=0.4800},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495253329},{NDM=22.000},{ST=1.50},{W1=8.000},{Y=6.110},{X=3.160},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
H
height
[mm]
H1
height
[mm]
K
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
W
Angle
[°]
TRAGDY
basic dynamic load rating
[N]
TRAGST
basic static load rating
[N]
DREH
revolution per minute max.
[n max. 1/min]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27626-06
27626-06
right-hand thread
6
M 6
10.0
13
30
20
5.0
9
6.75
9.0
12
10
11
8.0
2750
650
1350
0.0256
Yes
84832080
4059495253206
27626-08
27626-08
right-hand thread
8
M 8
12.5
16
36
24
5.0
12
9.00
10.5
16
12
14
8.5
4000
1000
1300
0.0449
Yes
84832080
4059495253220
27626-10
27626-10
right-hand thread
10
M 10
15.0
19
43
28
6.5
14
10.50
12.0
20
15
17
8.0
4450
1450
1225
0.0728
Yes
84832080
4059495253244
27626-12
27626-12
right-hand thread
12
M 12
17.5
22
50
32
6.5
16
12.00
14.5
22
16
19
7.5
4950
1800
1125
0.1037
Yes
84832080
4059495253268
27626-16
27626-16
right-hand thread
16
M 16
22.0
27
64
42
8.0
21
15.00
19.0
28
22
22
8.0
6250
2350
975
0.2107
Yes
84832080
4059495253282
27626-20
27626-20
right-hand thread
20
M 20 x 1.5
27.5
34
77
50
10.0
25
18.00
24.5
33
26
30
7.0
7900
3450
825
0.3599
Yes
84832080
4059495253305
27626-22
27626-22
right-hand thread
22
M 22 x 1.5
30.0
38
84
54
12.0
28
20.00
26.0
37
26
32
8.0
9300
3980
725
0.4800
Yes
84832080
4059495253329
27626-061
27626-061
Left-hand thread
6
M 6
10.0
13
30
20
5.0
9
6.75
9.0
12
10
11
8.0
2750
650
1350
0.0251
Yes
84832080
4059495253213
27626-081
27626-081
Left-hand thread
8
M 8
12.5
16
36
24
5.0
12
9.00
10.5
16
12
14
8.5
4000
1000
1300
0.0479
Yes
84832080
4059495253237
27626-101
27626-101
Left-hand thread
10
M 10
15.0
19
43
28
6.5
14
10.50
12.0
20
15
17
8.0
4450
1450
1225
0.0723
Yes
84832080
4059495253251
27626-121
27626-121
Left-hand thread
12
M 12
17.5
22
50
32
6.5
16
12.00
14.5
22
16
19
7.5
4950
1800
1125
0.1055
Yes
84832080
4059495253275
27626-161
27626-161
Left-hand thread
16
M 16
22.0
27
64
42
8.0
21
15.00
19.0
28
22
22
8.0
6250
2350
975
0.2188
Yes
84832080
4059495253299
27626-201
27626-201
Left-hand thread
20
M 20 x 1.5
27.5
34
77
50
10.0
25
18.00
24.5
33
26
30
7.0
7900
3450
825
0.3800
Yes
84832080
4059495253312
27626-221
27626-221
Left-hand thread
22
M 22 x 1.5
30.0
38
84
54
12.0
28
20.00
26.0
37
26
32
8.0
9300
3980
725
0.4687
Yes
84832080
4059495253336
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성